DescriptionSpecifications
Models
Specifications
| Dimensions | 10 mm dia |
| Surface minimum utile | 6 mm dia |
| Tolérance dimensions | |
| Epaisseur | £8 mm |
| Qualité Surface | |
| Température de fonctionnement | |
| Résistance à l'humidité | |
| Spécification en température | |
| Réflexion | |
| | Model | Description |
|
DFS-001830
|
Biomedical Bandpass Filter, 10 mm Diameter, 450±2 nm Center, 8±1 nm FWHM
|
|
DFS-001831
|
Biomedical Bandpass Filter, 10 mm Diameter, 492±2 nm Center, 8±1 nm FWHM
|
|
DFS-001844
|
Biomedical Bandpass Filter, 10 mm Diameter, 340±2 nm Center, 10±2 nm FWHM
|
|
DFS-001845
|
Biomedical Bandpass Filter, 10 mm Diameter, 405±2 nm Center, 8±1 nm FWHM
|
|
DFS-001846
|
Biomedical Bandpass Filter, 10 mm Diameter, 505±2 nm Center, 8±1 nm FWHM
|
|
DFS-001847
|
Biomedical Bandpass Filter, 10 mm Diameter, 546±2 nm Center, 8±1 nm FWHM
|
|
DFS-001848
|
Biomedical Bandpass Filter, 10 mm Diameter, 630±2 nm Center, 8±1 nm FWHM
|
|
DFS-001852
|
Biomedical Bandpass Filter, 10 mm Diameter, 510±2 nm Center, 8±1 nm FWHM
|
|
DFS-001853
|
Biomedical Bandpass Filter, 10 mm Diameter, 578±2 nm Center, 8±1 nm FWHM
|
|
DFS-001854
|
Biomedical Bandpass Filter, 10 mm Diameter, 670±2 nm Center, 8±1 nm FWHM
|
|
DFS-001858
|
Biomedical Bandpass Filter, 10 mm Diameter, 589±2 nm Center, 8±1 nm FWHM
|
|
DFS-001859
|
Biomedical Bandpass Filter, 10 mm Diameter, 766±2 nm Center, 8±1 nm FWHM
|
|
DFS-001886
|
Biomedical Bandpass Filter, 10 mm Diameter, 480±2 nm Center, 8±1 nm FWHM
|
|
DFS-001887
|
Biomedical Bandpass Filter, 10 mm Diameter, 520±2 nm Center, 8±1 nm FWHM
|
|
DFS-001890
|
Biomedical Bandpass Filter, 10 mm Diameter, 700±2 nm Center, 8±1 nm FWHM
|
|
DFS-001901
|
Biomedical Bandpass Filter, 10 mm Diameter, 610±2 nm Center, 8±1 nm FWHM
|
|
DFS-001902
|
Biomedical Bandpass Filter, 10 mm Diameter, 620±2 nm Center, 8±1 nm FWHM
|