New Focus offers 1.5, 2, 3, 4 and 6 inch Stainless Steel Optical Mounting Posts in sets of five units. Standard versions have an 8/32 thread on one end and a 1/4-20 thread at the other end. For the metric version with M4 and M6 threads, add a -M to the end of the english part number.
Compatible Optical Post Holders
Our Stainless Steel optical posts sets are compatible with 1/2 inch optical post holders like our No Slip Optical Post Holders, Cam-Lock Optical Post Holders, VALUMAX Molded Composite Optical Post Holders, Low Cost Optical Post Holders, and Translating Optical Post Holders.