Stage and Controller Compatibility
Share This Page
Description Catalog PDF
Stage and Controller Compatibility
The following table lists all Newport positioners and the compatible Newport motion controllers. Listed also is the maximum power consumption for each stage when used at maximum speed, with full load and at maximum acceleration. In order to be able to operate all stages simultaneously, and at these values, the total power consumption of all stages connected to the same controller (same power supply for SMC100 and NSC200) must be less than the power of the controller's power supply: 500 W for XPS, 150 W or 350 W for ESP300, 80 W for SMC100, 20 W for NSC200.

 Family  Max. power consumption
(W)
 XPS driver module  Compatibility
 ESP301  SMC100CC  SMC100PP  NSC200
BGM120CC to BGM200CC 30
XPS-DRV01        
BGM120PE to BGM200PE 15 XPS-DRV01 X   Reduced1  
BGM120PP to BGM200PP 45 XPS-DRV01 X      
BGM50CC, BGM80CC 3.5 XPS-DRV01 X X    
BGM50PE, BGM80PE 4 XPS-DRV01 X   X  
BGM50PP, BGM80PP 15 XPS-DRV01 X   Reduced1  
BGS50CC, BGS80CC 15 XPS-DRV01 X X    
BGS50PP, BGS80PP 15 XPS-DRV01 X   X  
CMA-CCCL 2 XPS-DRV01 X X    
CMA-CC 2   X      
CMA-PP 4 XPS-DRV01 X   X X
GTS Series 25 XPS-DRV01 X X    
ILS-CC
35 XPS-DRV01 X      
ILS-CCL
20 XPS-DRV01 X X    
ILS-CCHA
35 XPS-DRV03 X      
ILS-PP
35 XPS-DRV01 X   X  
IMS-CC, IMS-CCHA
75 XPS-DRV03        
IMS-LM Series 3002 XPS-DRV02        
IMS-PP 70 XPS-DRV01 X      
IMS-V 55 XPS-DRV01 X      
LTA-HL, LTA-HS 4 XPS-DRV01 X X    
LTAPPV6 3 XPS-DRV01 X   Reduced1  
MFA-CC 4 XPS-DRV01 X X    
MFA-PP 5         X
MFA-PPD 5 XPS-DRV01 X   X  
MTM-CC1, MTM-CC.1 30 XPS-DRV01 X X    
MTM-PE1, MTM-PE.1, MTM-PP.1 15 XPS-DRV01 X   Reduced1  
MTM-PP1 60 XPS-DRV01 X      
NSA12 5         X
NSR1 5         X
PR50CC, SR50CC 2 XPS-DRV01 X X    
PR50PP, SR50PP 4 XPS-DRV01 X   Reduced1  
RGV100 1902 XPS-DRV03        
RGV100BL 1902 XPS-DRV02        
RV120CC to RV350CC 80 XPS-DRV03        
RV120CCHL 80 XPS-DRV03 X      
RV160CCHL to RV350CCHL 80 XPS-DRV03        
RV120HAT to RV350HAT 80 XPS-DRV03        
RV120HAHLT to RV350HAHLT 80 XPS-DRV03        
RV120PE to RV350PE 60 XPS-DRV01 X      
RV120PP to RV350PP 60 XPS-DRV01 X      
RV240CC to RV350CC 80 XPS-DRV03        
RV80CC 30 XPS-DRV01 X      
RV80CCHL 5 XPS-DRV01 X X    
RV80PE 5 XPS-DRV01 X   Reduced1  
RV80PP 15 XPS-DRV01 X   Reduced1  
RVS80CC 26 XPS-DRV01 X X    
RVS80PP 15 XPS-DRV01 X   X  
TRACC 2 XPS-DRV01 X X X  
TRAPPD 4 XPS-DRV01 X X X  
TRAPPM 4         X
URS75BPPV6 10 XPS-DRV01 X   Reduced1  
URS-BCC 26 XPS-DRV01 X X    
URS-BPP 30 XPS-DRV01 X   X  
URS-CC 26 XPS-DRV01 X X    
URS-PP 30 XPS-DRV01 X   Reduced1  
UTM-CC.1, UTM-CC1DD, UTM-CC.1DD 5 XPS-DRV01 X X    
UTM-CC1HL, UTM-CC.5HA 15 XPS-DRV01 X X    
UTM-PE 4 XPS-DRV01 X      
UTM-PP 15 XPS-DRV01 X   Reduced1  
UTSCC 26 XPS-DRV01 X X    
UTSPP 15 XPS-DRV01 X   X  
UTSPPV6 15 XPS-DRV01 X   Reduced1  
UZM160CC.05 15 XPS-DRV01 X      
UZM160PE.05, UZM160PP.05 15 XPS-DRV01 X   Reduced1  
UZM160PE.05V6 5 XPS-DRV01 X   Reduced1  
UZM80CC.1 5 XPS-DRV01 X X    
UZM80PE.1 4 XPS-DRV01 X   X  
UZM80PP.1 15 XPS-DRV01 X   Reduced1  
UZS80CC 21 XPS-DRV01 X X    
UZS80PP 15 XPS-DRV01 X   X  
VP-25AA, VP-25XA, VP-5ZA 10 XPS-DRV03 X X    
VP-25XL 10 XPS-DRV03        
XML 1952 XPS-DRV02        
XMS 1352 XPS-DRV02        

1. Compatible, but speed is reduced by a factor of 2.5 from the speed specified in the stage data sheet (ie, 40% of rated speed).

2. When stages are not driven synchronously, consider the maximum power consumption only for the stage with the highest power consumption and use a 70% reduced RMS power for all other stages. Applies only for stages with this footnote. When stages are driven synchronously, consider the maximum power consumption for all stages.