|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > Stabilite 2018-RM Mixed Gas Ion Laser

Stabilite 2018-RM Mixed Gas Ion Laser
Stabilite 2018-RM Mixed Gas Ion Laser

  • Hundreds of milliwatts of single-line TEM00 power from most argon and krypton lines between 454.5 and 676.4 nm with only one optics set
  • Optional UV and IR wavelengths available
  • Q-M™ Endbell technology eliminates Brewster window contamination
  • Easily adjustable intracavity aperture
  • Silver-mesh active catalyst in the sealed intracavity spaces eliminates the need for purging
  • Switched-resistor power supply technology for fewer active components
  • Automatic gas fill system
  • Hand-held remote control units
  • Complete computer control available through RS-232 or IEEE-488 interface
  • Stabilite resonator design provides rapid warm-up and superb power and beam pointing stability

Product Detail Specifications Downloads
Product Detail

The Stabilite® 2018-RM is designed specifically for scientific applications requiring a broad spectrum of available wavelengths in a multicolor, mixed-gas ion laser. It offers switched-resistor power supply technology, long-life metal-ceramic plasma tube design, and proprietary low-loss optical coating technology.

Applications
  • Raman spectroscopy
  • Confocal microscopy
  • Photoluminescence studies
  • Laser-doppler anemometry
  • Photochemical studies
  • Cell sorting
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .