|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > Stabilite 2017 and 2018 Ion Lasers

Stabilite 2017 and 2018 Ion Lasers
Stabilite 2017 and 2018 Ion Lasers

Applications
  • Laser pumping
  • Raman spectroscopy
  • Laser-doppler velocimetry
  • Flow cytometry
  • Confocal microscopy

Product DetailSpecificationsDownloads Related Products
Product Detail

Argon, Krypton, and Mixed-Gas Ion Lasers

The Stabilite® 2017 and 2018 ion lasers offers scientific-grade performance in a dependable and affordable package. Simplicity in design yields reliable performance with switched-resistor power supply technology for fewer active elements. These lasers utilize long life metal-ceramic plasma tubes for cleaner optical surfaces and a low-thermal gradient resontaor for rapid warm-up and stable operation. Argon, Krypton, and mixed argon/krypton lasers provide the right match to your applications requiring the ruggedness of a proven design.



  • Argon: All-lines to 6 W and >100 mW of single-line TEM00 power from most visible lines between 454.5 and 514.5 nm
  • Krypton: Red all-lines to 600 mW
  • Mixed argon/krypton: 2018 model for the most available lines from 457.9 nm to 647 nm
  • Optional UV availability, multi-line and 363.8 nm
  • Hand-held remote control units
  • Low thermal gradient resonator provides rapid warm-up and superb power and beam pointing stability
  • Automatic gas fill system
  • Sealed intra-cavity space with catalyst eliminates the need for gas purging or frequent optic cleaning
  • Computer control available through RS-232 or IEEE-488 interface
  • Easily adjustable intracavity aperture for optimizing mode control for each wavelength
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .