|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > Stabilite 2017 Argon/Krypton Ion Laser

Stabilite 2017 Argon/Krypton Ion Laser
Stabilite 2017 Argon/Krypton Ion Laser

  • Up to 6 W all-lines power and >100 mW of single-line TEM00 power from most visible argon lines between 454.5 and 514.5 nm
  • Optional UV wavelengths
  • Hand-held remote control units
  • Switched-resistor power supply technology for fewer active components
  • Resonator design provides rapid warm-up and superb power and beam pointing stability
  • Automatic gas fill system
  • Q-M Endbell technology eliminates Brewster window contamination
  • Silver-mesh active catalyst in the sealed intracavity spaces eliminates the need for purging
  • Complete computer control available through RS-232 or IEEE-488 interface
  • Easily adjustable intracavity aperture

Product Detail Specifications Downloads
Product Detail

The Stabilite® 2017 offers scientific-grade performance, rock-solid dependability, affordable pricing, and turnkey simplicity. It uses switched-resistor power supply technology, long-life metal-ceramic plasma tube design, and proprietary low-loss optical coating.

Applications
  • Laser pumping
  • Spectroscopy
  • Laser-doppler velocimetry
  • Flow cytometry
  • Light scattering techniques
  • Confocal microscopy
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .