Product Description
Spherical ball lenses are commonly used for laser collimating and focusing, laser-to-fiber coupling, fiber-to-fiber coupling, and fiber-to-detector coupling.
Spherical ball lenses are commonly used for laser collimating and focusing, laser-to-fiber coupling, fiber-to-fiber coupling, and fiber-to-detector coupling.
| |
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | LB1 | Spherical Ball Micro Lens, 1.0 Dia, 0.55 FL, 0.05 Working Distance, 0.8 CA, Uncoated | | | | LB1-830 | Spherical Ball Micro Lens, 1.0 Dia, 0.55 FL, 0.05 Working Distance, 0.8 CA, 830nm | | | | LB1-1300 | Spherical Ball Micro Lens, 1.0 Dia, 0.55 FL, 0.05 Working Distance, 0.8 CA, 1300nm | | | | LB1-1550 | Spherical Ball Micro Lens, 1.0 Dia, 0.55 FL, 0.05 Working Distance, 0.8 CA, 1550nm | | | | LB2 | Spherical Ball Micro Lens, 2.0 Dia, 1.10 FL, 0.10 Working Distance, 1.6 CA, Uncoated | | | | LB2-830 | Spherical Ball Micro Lens, 2.0 Dia, 1.10 FL, 0.10 Working Distance, 1.6 CA, 830nm | | | | LB2-1300 | Spherical Ball Micro Lens, 2.0 Dia, 1.10 FL, 0.10 Working Distance, 1.6 CA, 1300nm | | | | LB2-1550 | Spherical Ball Micro Lens, 2.0 Dia, 1.10 FL, 0.10 Working Distance, 1.6 CA, 1550nm | | | | LB3 | Spherical Ball Micro Lens, 3.0 Dia, 1.65 FL, 0.15 Working Distance, 2.4 CA, Uncoated | | | | LB3-830 | Spherical Ball Micro Lens, 3.0 Dia, 1.65 FL, 0.15 Working Distance, 2.4 CA, 830nm | | | | LB3-1300 | Spherical Ball Micro Lens, 3.0 Dia, 1.65 FL, 0.15 Working Distance, 2.4 CA, 1300nm | | | | LB3-1550 | Spherical Ball Micro Lens, 3.0 Dia, 1.65 FL, 0.15 Working Distance, 2.4 CA, 1550nm | | | | LB5 | Spherical Ball Micro Lens, 5.0 Dia, 2.75 FL, 0.25 Working Distance, 4.0 CA, Uncoated | | | | LB5-830 | Spherical Ball Micro Lens, 5.0 Dia, 2.75 FL, 0.25 Working Distance, 4.0 CA, 830nm | | | | LB5-1300 | Spherical Ball Micro Lens, 5.0 Dia, 2.75 FL, 0.25 Working Distance, 4.0 CA, 1300nm | | | | LB5-1550 | Spherical Ball Micro Lens, 5.0 Dia, 2.75 FL, 0.25 Working Distance, 4.0 CA, 1550nm | |
| | Please note that for the AR coated versions of the ball lenses, a minimum order may be required. Please contact Newport for more information. |
|