| Accessories |
Features and Benefits |
 |
Flat Gratings for Oriel Spectrometers |
BK 7 glass substrates Coated with an AlMgF2 broadband reflective coating Mounted in pre-aligned holders for Monochromators and Spectrographs |
 |
Oriel Integrating Spheres |
Ideal diffusers; ensure reproducible radiometric measurements Spatially insensitive collection of energy Uniform radiance/irradiance fields for test of sensors 2 to 8 inch sphere sizes Coated with broadband, stable coatings: PTFE (250 2500 nm), BaSO4 (350 - 1300 nm), Gold (7.5 - 10 µm) |
 |
Oriel Cuvettes and Cuvette Holders |
3 and 10 mm path lengths Glass and Fused Silica models |
 |
Oriel Inspection Probes |
Dedicated fiber optics for fluorescence and reflectance measurements UV to NIR spectral coverage |
 |
Sample Compartment for Oriel Fiber Bundles |
Measure fluorescence, absorbance, scattering and turbidity of liquid samples Illuminate samples without alignment problems Hold up to three fiber bundles |
 |
Concave Reflector Assemblies for Oriel Monochromators and Spectrographs |
Focal lengths matched to 1/8 and 1/4 m monochromators & spectrographs Borosilicate glass substrate coated with AlMgF2 3.0 inch (76 mm) long optical rod is included |
 |
Oriel TracQ Basic Data Acquisition/Radiometery Software |
Acquire, process and display data in real time Control Oriel Monochromators/Spectrographs and various detection systems Performs simple mathematical functions on data Perform radiometry measurements Basic spectroscopy software |
| Fiber Adaptors |
Features and Benefits |
 |
Monochromator Fiber Adapters for Single Channel and Large Slit Fiber Bundles |
Simple, low cost design Hold 11 mm Quick Connect or standard ferrule fibers (77860 and 77863) Hold large rectangular fiber bundles (77854, 77855, and 77856) |
 |
Monochromator Fiber Adapters for MS257 Spectrograph |
Hold Multi-track and slit-type fibers at the input to MS257TM Monochromator/Spectrograph Model with Z adjustment |
| Flange Mounted Accessories |
Features and Benefits |
 |
Oriel Focusing Lens Assembly |
Input or output imaging assembly for monochromators and spectrographs Easily interchangeable 1 inch diameter lenses 1.5 Inch Series flanges to couple directly to Oriel Instruments |
 |
Oriel X-Y-Z Focusing Lens Assemblies |
Image a source onto a monochromator entrance slit Image monochromator exit slit onto detector or fiber optic X-Y-Z image adjustment |
 |
Oriel Imaging F/# Matcher |
Matches the F/# of fused silica fiber optics to that of Oriel Monochromators and Spectrographs Maintains good image quality in spectral and spatial directions Decreases stray light in spectral instruments Increases throughput |
 |
Oriel Flanged Beam Splitter Holder |
Holds a beam splitter at a 45 degree angle Rod mounted so you can vary the optical axis height Includes lens holders |
 |
Oriel X-Y Flanged Lens Assembly |
Simple, low cost adjustable lend holder for monochromators Large clear aperture Rod or flange mounted |
 |
Motorized Beam Steerers for Oriel Monochromators and Spectrographs |
Remotely switch between two sources, or deflect a single beam High repeatability TTL operation |