Spectra Physics Laser and Optical Sensor Head Selection Guide
Share This Page
Description Catalog PDF
Newport's Laser and Detector Head Selection Guide
This selection guide is designed to aid in choosing the most appropriate Newport detectors (laser sensor heads) to measure the output power of your Spectra-Physics Lasers. The choices listed include the best optical power head option(s) – Photodiode and Thermopile – for each specific laser based on performance and price at the time of this printing.

This selection guide does not cover energy (Pyroelectric) detectors; for guidance on selecting an energy detector for your Spectra-Physics Lasers, please contact a Technical Sales Engineer at 800-222-6440 or tech@newport.com. Also note that for each sensor, a power meter is required for data readout. For an overview of laser sensors, see the Optical Detectors For Power Meters Chapter, and for readout meters/monitors, see the Optical Power Meters and Energy Meters Chapter.

Spectra-Physics Ultrafast Oscillators and OPOs
   Newport - Thermopile Detector Heads
    818P-010-12  818P-015-17W
 Mai Tai®
Mai Tai HP * *
Mai Tai BB * *
Mai Tai XF * *
Mai Tai XF-1 * *
 Tsunami®
Tsunami HP fs (15 W pump) * *2
Tsunami HP fs (10 W pump) * *1
Tsunami BB fs (10 W pump) * *1
Tsunami BB ps (10 W pump) * *1
Tsunami BB fs (5 W pump) * *1
Tsunami BB ps (5 W pump) * *1
 OPOs
Opal * *

* Sensor heads are selected based on cost effectiveness, power resolution and the ease of use. This chart does not necessarily show all the compatible detectors and is only intended to provide the best recommendation.

Recommended power meters are 1936-C/2936-C (see Optical Power Meters/Energy Meters, High Performance, 1936-C/2936-C ), 1918-C (see Optical Power Meter, High-Performance Hand-Held, 1918-C), 842-PE (see Portable Optical Power and Energy Meter, 842PE) or 1916-C (see Portable Optical Power Meter, 1916-C).

For multiphoton imaging applications with Mai Tai and Tsunami lasers, 918D series silicon sensor heads can be used for less than 2 W/cm2 of output power density.

For the recommended detectors for Mai Tai DeepSee, see the specific Mai Tai models in the chart above.

Notes

1 can also measure the output power of laser pump source

2 can also measure the output power of laser pump source for up to 2 minutes of operation



Spectra-Physics Ultrafast Amplifiers and OPAs
   Newport - Thermopile Heads
    818P-001-12   818P-010-12  818P-015-17W  818P-030-17W  818P-050-17W   818P-015-19
 Spitfire® Pro
Spitfire Pro   * * *1    
Spitfire Pro (XP and 5 W models)     * *1   *
 Solstice™
Solstice     *     *
 OPAs
TOPAS *          
OPA-800C (fs and ps) *          
 Empower® Pump Lasers
Empower 15-xxx       *    
Empower 30-xxx         *  

* Sensor heads are selected based on cost effectiveness, power resolution and the ease of use. This chart does not necessarily show all the compatible detectors and is only intended to provide the best recommendation.

Recommended power meters are 1936-C/2936-C, 1918-C, 842-PE or 1916-C.

Notes

1 can also measure the output power of laser pump source for up to 2 minutes of operation.



Spectra-Physics Tunable Lasers
   Newport - Thermopile Heads
   818P-015-17W
 Matisse® Ring Lasers
Matisse (all D and T models) *
 Sirah Dye Lasers
Cobra, Cobra Stretch, Precision Scan1  
 CW Tunable Laser
3900S *

* Sensor heads are selected based on cost effectiveness, power resolution and the ease of use. This chart does not necessarily show all the compatible detectors and is only intended to provide the best recommendation.

Recommended power meters are 1936-C/2936-C, 1918-C, 842-PE or 1916-C.

Notes

1 Sirah dye lasers are pumped by a Quanta-Ray Nd:YAG laser. Use the recommended detector for the specific pump laser models in the Quanta-Ray section.



Spectra-Physics High Energy Pulsed Lasers
   Newport - Thermopile Heads
    818P-015-18   818P-030-18   818P-015-18HP   818P-030-18HP
 Quanta-Ray® Series
INDI-40-10 *      
INDI-40-20 *      
LAB-130-10 *      
LAB-130-30 *      
LAB-130-50 532, 355, 266 1064    
LAB-150-10 *      
LAB-150-30 532, 355, 266 1064    
LAB-150-50 532, 355, 266 1064    
LAB-170-10     *2  
LAB-170-30     355, 266 1064, 532
LAB-170-50     355, 266 1064, 532
LAB-190-10     532, 355, 266 1064
LAB-190-30     355, 266 1064, 532
LAB-190-50     355, 266 1064, 532
LAB-190-100 355, 266 10641, 532    
PRO-230-10 (1064 nm)       *2
PRO-230-10 (532, 355, EEO-355, 266 nm)     *  
PRO-230-30 (1064 nm)        
PRO-230-30 (532, 355, EEO-355, 266 nm)     355, EEO-355, 266 532
PRO-230-50 (1064 nm)       *1
PRO-230-50 (532, 355, EEO-355, 266 nm) 266   355, EEO-355 532
PRO-250-10 (1064, 532, 355, EEO-355 nm)       *2
PRO-250-10 (266 nm) 266      
PRO-250-30 (1064 nm)       *1
PRO-250-30 (532, 355, EEO-355, 266 nm)     355, EEO-355, 266 532
PRO-250-50 (1064 nm)       *1
PRO-250-50 (532, 355, EEO-355, 266 nm)     355, EEO-355, 266 532
PRO-270-10 (1064, 355, EEO-355, 266 nm)       *2
PRO-270-10 (266 nm) 266      
PRO-270-30 (1064 nm)       *1
PRO-270-30 (532, 355, EEO-355, 266 nm) 266     532, 355, EEO-355
PRO-270-50 (1064 nm)       *1
PRO-270-50 (532, 355, EEO-355, 266 nm) 266     532, 355, EEO-355
PRO-290-10 (1064, 532, 355, EEO-355 nm)       *2
PRO-290-10 (266 nm) 266      
PRO-290-30 (1064, 532, 355, EEO-355 nm)       *1
PRO-290-30 (266 nm) 266      
PRO-290-50 (1064 nm)       *1
PRO-290-50 (532, 355, EEO-355, 266 nm) 266     532, 355, EEO-355
PRO-350-10 (1064, 532, 355, EEO-355 nm)       *2
PRO-350-10 (266 nm) 266   266  
PIV-200-10 *      
PIV-200-15 *      
PIV-400-10 *      
PIV-400-30 *      
MOPO-PO *      
MOPO-SL *      
MOPO-HF *      

Sensor heads are selected based on cost effectiveness, power resolution and the ease of use. The chart does not necessarily show all the compatible detectors, and is only intended to provide the best recommendation.

* Recommended detector for noted Spectra-Physics laser at all wavelengths unless otherwise specified.

Recommended power meters are 1936-C/2936-C, 1918-C, 842-PE or 1916-C.

Notes

1 requires attenuating the beam to less than 30 W of average power; detector damage may occur otherwise.

2 requires attenuating the beam and expanding the beam to reduce the output power/energy density; detector damage may occur otherwise. Refer to the detector specification for its maximum limit.



Spectra-Physics CW and Quasi-CW Lasers
   Newport - Thermopile Heads  Newport - Semiconductor Heads
   818P-001-12   818P-010-12   818P-020-12  818P-015-17W   818P-015-19  818P-030-17W   818P-030-19  818P-050-17W   818P-050-50W   918D-UV-OD3   918D-SL-OD3
 Excelsior®                      
EXLSR-375-8                   *  
EXLSR-375-16   *               *  
EXLSR-405-50   *               *  
EXLSR-405C-50   *                  
EXLSR-440-40   *               * *
EXLSR-440C-40   *                  
EXLSR-473-5 *                    
EXLSR-473-10   *                  
EXLSR-473-50   *                  
EXLSR-532-10   *                  
EXLSR-532-20   *                  
EXLSR-532-50   *                  
EXLSR-532-100   *                  
EXLSR-532-150   *                  
EXLSR-532-200   *                  
EXLSR-561-20   *                  
EXLSR-561-50   *                  
EXLSR-635-35   *               * *
EXLSR-635C-35   *                  
EXLSR-785-45   *               * *
EXLSR-1064-500   *                  
EXLSR-1064-800   *                  
EXLSR-785C-45   *                  
 Cyan™                      
PCxxxxx (10–50 mW)   *                  
 Millennia® Pro
Millennia Pro 2s   *     *            
Millennia Pro 5s   *     *            
Millennia Pro 6s     *   *            
Millennia Pro 8s     *   *            
Millennia Pro 10s     *   *            
Millennia Pro 15s     *       *        
Millennia Pro 2i   *     *            
Millennia Pro 5i   *     *            
 Centennia™
Centennia TD5   *     *            
 Pantera™
Pantera 355 12W             *        
 Vanguard™
VG355-250   *   *              
VG355-100   *   *              
VG355-035   *   *              
 Integra-MP
I20-8S-15KS (15W)           *          
I40-8S-30KS (30W)               *      
I80-8C-60KS (60W, 1.2mm)                 *1    
I80-8SS-60KS (dual 30W)               *      
 Integra-AG
IG80-8C-60KS(60W, 1.2mm)                 *1    
 MG Laser
J20-MG-532C-2000       *              

* Sensor heads are selected based on cost effectiveness, power resolution and the ease of use. This chart does not necessarily show all the compatible detectors and is only intended to provide the best recommendation.

Recommended power meters are 1936-C/2936-C, 1918-C, 842-PE or 1916-C.

Output power of most Excelsior lasers can be measured by 918D series sensors by expanding the beam and reducing the output power density (maximum limit for 918D-SL-OD3 is 2 W/cm2)

Notes

1 can measure the output power up to 2 minutes of operation



Spectra-Physics Q-Switched Lasers
   Newport - Thermopile Heads  
    818P-010-12  818P-015-17W  818P-030-17W   818P-015-19  818P-040-25
 Explorer™  
Explorer-349-060   *      
Explorer-349-120   *      
 Pulseo™  
Pulseo-355Q         *
 HIPPO™  
HIPPO-106QW     *    
HIPPO-532QW, Nd:YV04     *    
HIPPO-355QW   *      
HIPPO-266QW *     *  
 Navigator™ I  
X15SC-106Q   *      
X15SC-532Q   *      
X15SC-355Q   *      
X15SC-266Q   *      
X30SC-106Q   *      
X30SC-532Q   *      
Y70SC-106Q   *      
Y70SC-532Q   *      
 Navigator™ II  
YHP40-106Q     *    
YHP40-532Q     *    
YHP40-355Q *     *  
YHP40-266Q *     *  
YHP70-106Q     *    
YHP70-532Q   *      
 Tristar™  
Tristar-1000   *      
 V-Xtreme™  
V-Xtreme   *      
J20I-V-106C-3000 (3 W) (CW model)   *      
J20I-V-106C-1000 (1 W) (CW model)   *      
 BL IR series  
BL6-106Q   *      
BL10-106Q   *      
BL20-106Q   *      
J20I-BL-106C (4 W) (CW model)   *      
 BLS Series  
BL6S-106Q   *      
BL6S-532Q   *      
BL6S-355Q   *      
BL6S-266Q   *      
BL8S-532Q   *      
BL8S-355Q   *      

* Sensor heads are selected based on cost effectiveness, power resolution and the ease of use. This chart does not necessarily show all the compatible detectors and is only intended to provide the best recommendation.

Recommended power meters are 1936-C/2936-C, 1918-C, 842-PE or 1916-C.



Spectra-Physics Gas Lasers
   Newport - Thermopile Heads  Newport - Semiconductor Heads
    818P-010-12    818P-020-12   818P-015-19  818P-050-17W  918D-UV-OD3  918D-SL-OD3
 Stabilite® Lasers
Stabilite 2017 (all models)     *      
Stabilite 2018-RM     *      
 BeamLok® Lasers
BeamLok 2060 Krypton (all models)     *      
BeamLok 2065 (all models)     *      
BeamLok 2080-KV     *      
BeamLok 2080-KR     *      
BeamLok 2080-20S       *    
BeamLok 2080-25S       *    
BeamLok 2085-20/7.0S       *    
BeamLok 2085-25/7.0S       *    
 Ray Entertainment Lasers
BeamLok 2080-WR (all models)   *        
BeamLok 2080-RR     *      
BeamLok 2080-BR       *    
 Air-Cooled Lasers
HeNe Lasers         * *
161 Series *          
163 Series *          
177 Series *          
183 Series *          
185 Series *          

* Detector heads are selected based on cost effectiveness, power resolution and the ease of use. This chart does not necessarily show all the compatible detectors and is only intended to provide the best recommendation.

Recommended power meters are 1936-C/2936-C, 1918-C, 842-PE or 1916-C.

Output power of most air-cooled ion lasers can be measured by 918D series detectors by expanding the beam and reducing the output power density (maximum limit for 918D-SL-OD3 is 2 W/cm2).