Spectra-Physics® Introduces Millennia Edge Single-Frequency Green Laser

Lowest noise and most compact single-frequency, continuous-wave green laser in the industry

Santa Clara, CA – January 23, 2012 – Spectra-Physics®, a Newport Corporation brand, launches the Millennia® Edge™ single-frequency, continuous-wave (CW) green laser. The 532nm laser features the lowest optical noise, with exceptional beam quality and pointing stability, in the most compact package available on the market. Millennia Edge is ideal for pumping Ti:Sapphire and other lasers, including carrier-envelope-phase (CEP) stabilized systems, as well as holography and interferometry applications.

“With its industry-leading performance and industrial-grade reliability, the Millennia Edge is suitable for very demanding applications, including CEP-stabilized laser system pumping,”

said Julien Klein, senior marketing manager for Spectra-Physics.

“The laser complements well our highly popular Millennia Prime™ family of high power (up to 15W) CW green lasers.”

Spectra-Physics also introduces the TOPAS™ Prime, the next-generation optical parametric amplifier for wavelength extension of the technically advanced Spitfire® Ace™ and Solstice® ultrafast amplifiers. Both the new Millennia Edge and TOPAS Prime will be featured at SPIE Photonics West, The Moscone Center, San Francisco, CA, January 24-26, 2012. Please visit Newport's booth #1301 for a demonstration. For more information, please visit: http://www.newport.com/ultrafast

Company Contacts

About Newport Corporation

Newport Corporation is a leading global supplier of advanced-technology products and systems to customers in the scientific research, microelectronics manufacturing, aerospace and defense/security, life and health sciences and precision industrial manufacturing markets. Newport's innovative solutions leverage its expertise in high-power semiconductor, solid-state and ultrafast lasers, photonics instrumentation, sub-micron positioning systems, vibration isolation, optical subsystems and precision automation to enhance the capabilities and productivity of its customers' manufacturing, engineering and research applications. Newport is part of the Standard & Poor's SmallCap 600 Index and the Russell Microcap Index.