Newport will customize a stainless steel breadboard to meet any requirement you have. Typical customization features include special sizes and shapes, hole patterns, access holes, non-magnetic or vacuum-compatible preparation, and substitute core materials. We offer volume pricing and guarantee delivery for OEMs. So whether you need to support a laser system, precision optical subassembly, or a vibration sensitive instrument, were ready to develop a unique solution for you.
Our Super Invar Breadboards provide excellent thermal stability, making them ideal for equipment that is sensitive to normal temperature changes. Super Invar Breadboards are constructed of iron alloys that exhibit extremely low thermal expansion coefficients. Their skins demonstrate a thermal expansion coefficient 50 to 100 times smaller than stainless steel and aluminum at room temperature. For reasonably priced thermal protection, Super Invar has no equal.