|
|
| Solid Glass Retroreflectors |
|
|
|
-
180° reflection independent of angle of incidence- 2 arc sec accuracy
- Image inverted and reversed
|
|
|
|
Product Description
Product Detail
Specifications
Catalog PDF
|
Product Description
Sometimes called corner cubes, retroreflectors reflect entering light back 180°, and parallel to the original beam, while both inverting and reversing the imageregardless of its orientation to the beam. This makes retroreflectors valuable for applications requiring an exact 180° reflection without having to precisely orient the prism. Available in 6.35, 12.7, and 25.4 mm sizes.
Sometimes called corner cubes, retroreflectors reflect entering light back 180°, and parallel to the original beam, while both inverting and reversing the imageregardless of its orientation to the beam. This makes retroreflectors valuable for applications requiring an exact 180° reflection without having to precisely orient the prism. Available in 6.35, 12.7, and 25.4 mm sizes.
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | BGR-6.35 | Solid Glass Retroreflector, BK7, 6.35mm Dia, 5.0mm Height | | | | BGR-12.7 | Solid Glass Retroreflector, BK7, 12.7mm Dia, 9.5mm Height | | | | BGR-25.4 | Solid Glass Retroreflector, BK7, 25.4mm Dia, 19.0mm Height | |
| |

|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|