Solar Simulator Spectral Irradiance Data

LS-174aFig. 1 The unfiltered output of the 91192, 1000 W Solar Simulator. The 1600 W Solar Simulators have a ~30% higher irradiance than equivalent 1000 W Simulators.LS-174bFig. 2 The output of the 91192, 1000 W Solar Simulator, with AM 0 filter. The 1600 W Solar Simulators have ~30% higher irradiance than equivalent 1000 W Simulators.LS-175aFig. 3 The output of the 91192, 1000 W Solar Simulator, with AM 1 filter. The 1600 W Solar Simulators have ~30% higher irradiance than equivalent 1000 W Simulators.LS-175bFig. 4 The output of the 91192, 1000 W Solar Simulator, with 1.5 Direct Filter. The 1600 W Solar Simulators have ~30% high irradiance than equivalent 1000 W Simulators.LS-176aFig. 5 The output of the 91192, 1000 W Solar Simulator, with AM 1.5 Global Filter. The 1600 W Solar Simulators have ~30% higher irradiance than equivalent 1000 W Simulators.LS-176bFig. 6 The output of the 91192, 1000 W Solar Simulator, with AM 2 Filter. The 1600 W Solar Simulators have ~30% higher irradiance than equivalent 1000 W Simulators.LS-177aFig. 7 The unfiltered output of the 91291, 1000 W Solar UV Simulator. The 1600 W Solar Simulators have ~30% higher irradiance than equivalent 1000 W Simulators.LS-177bFig. 8 The UV-VIS output of the 91291, 1000 W Solar UV Simulator. The 1600 W Solar Simulators have ~30% higher irradiance than equivalent 1000 W Simulators.