|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > Solano Series Air-Cooled Ion Lasers

Solano Series Air-Cooled Ion Lasers
Solano Series Air-Cooled Ion Lasers

  • Most compact ion laser available
  • Operates from any AC voltage 90 to 265 VAC
  • Excellent beam pointing stability and beam quality

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
The Spectra-Physics Solano 163M air-cooled ion laser delivers an industrial instrument's power and performance in a compact package half the size of an equivalently performing system. The beam quality and stability, for which ion lasers are known, is offered in single line and multi-line versions as well as polarized and unpolarized options. Output power is available from 25 mW polarized at 488 nm (single-line) to 70 mW for unpolarized multiline (458 nm to 514.5 nm). The plasma tube is based on technology proven in over 30 years of industrial applications requiring many thousands of hours of reliable operation. The "smart" integrated power supply automatically compensates for all line voltage variations between 90 and 265 VAC, conforming to CE-mark regulatory requirements. The footprint and height conform to the dimensions of the laser head alone of most standard air-cooled ion laser systems. The laser can be operated and monitored with external analog control signals, or with the Model 300M-01 Controller (ordered separately), which may be attached onto the laser or placed elsewhere with a serial cable.



Ordering Information
 Quantity Model Wavelength Polarization Power Price Quantity Controller Model Number (optional) Price
 
Call For Availability
 163-M01 458–514 nm Unpolarized 70 mW 
$6740.00
 
available today
 300M-01 
$650.00
 
Call For Availability
 163-M02 459–514 nm Polarized 50 mW 
$6740.00
 
available today
 300M-01 
$650.00
 
available today
 163-M11 488 nm Unpolarized 35 mW 
$7080.00
 
available today
 300M-01 
$650.00
 
Call For Availability
 163-M12 488 nm Polarized 25 mW 
$7080.00
 
available today
 300M-01 
$650.00
 
Call For Availability
 163-M42 514 nm Polarized 20 mW 
$7080.00
 
available today
 300M-01 
$650.00

* Optional controller for Solano 163M: 300M-01 is required for stand-alone operation

* Laser is supplied with flying lead to power cord
NOTE: Local regulations apply; 20-amp service at 100 volts or 16 amps service at 200 volts
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2010 Newport Corporation. All rights reserved .