LH-R Series Lens Holder Cells and LM-R Series Lens Mounts form a convenient optical mounting system that speeds your experimental work. Lenses are mounted in a cell with a delrin retainer ring, protecting them from fingerprints and scratches. Cell mounted lenses are held in the lens mount ring by a spring-loaded detent, allowing optics to be quickly removed and replaced. Additionally, polarization optics can be accurately rotated using graduations marked every 2°. The lens mounts can be post or pedestal mounted. Lens holder cells are available for 0.25, 0.5, 1, 1.5, and 2 in. (6.35, 12.7, 25.4, 38.1, and 50.8 mm) diameter lenses. The lens holder cells and lens mounts are sold separately.
Optics holder cells snap into cell mounts. One side is marked with graduations for rotation of polarizers.