Compare Model Drawings, CAD & Specs Availability Price
Micrometer, 0.25 in. Travel, Unthreaded, 100 TPI High-Resolution
$151
Micrometer, 0.25 in. Travel, Unthreaded, For 9061 Series Stages
$137
Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages
$137
Micrometer, 1.0 in. Travel, Unthreaded, For 9063 Series Stages
$126
Micrometer, 6 mm Travel, Unthreaded, Vernier
$135

Specifications

Features

High-Resolution Micrometer Head

The 9351 high-resolution 100-TPI micrometer screw features a smooth-bore unthreaded mounting shank and is intended for incorporation in OEM application. The micrometer mounting shank is designed for bonding into 0.345 +/-0.001 inch (8.8 +/-0.03 mm) diameter holes.

Compatible with Gothic Arch Stages

The 9354 offers 0.25 inch travel and is ideal for New Focus 9061 series linear stages. The 9355 offers 0.5 inch travel and is ideal for New Focus 9062 series linear stages. The 9356 offers 1.0 inch travel and is ideal for New Focus 9063 series linear stages.