|
|
|
|
|
Stainless steel slotted bases (clockwise from left) B-05A, B-1A, B-2SA
|
-
Index markings to assist alignment - Slotted bases offer increased positioning freedom
- Compatible with rail and table mounting systems
- Relief cut on bottom surface ensures maximum stability
- Stainless steel and aluminum designs
|
|
|
|
Product Description
Product Detail
Drawings
Catalog PDF
3-D Model
|
Product Description
Newport offers a selection of both aluminum and stainless steel slotted bases. Newports stainless steel slotted bases offer increased stiffness and thermal stability over conventional materials. Model B-2SA provides coarse tool-free x-y positioning through the novel use of a hex head bolt in a counterbored slot. Simply twist the post holder to loosen, slide to the desired position, and then twist back to tighten all without removing the base from the table! Model B-1A is a convenient base for table mounted components such as post holders. Model B-05A provides a single clamping bolt, allowing positioning to any point on the table. Newports aluminum slotted bases are used for mounting 25 x 25 mm and 40 x 40 mm sized stages. Model M-B-1.25 allows a 25 x 25 mm stage to be attached to a 40 x 40 mm stage. Model M-B-2C allows a 25 x 25 mm stage to be attached to an optical table or a 65 x 65 mm stage. Model B-2B allows 25 x 25 mm or 40 x 40 mm stages to be attached to a 65 x 65 mm stage, optical table, or other products with a standard 1 in. (25 mm) hole pattern.
Newport offers a selection of both aluminum and stainless steel slotted bases. Newports stainless steel slotted bases offer increased stiffness and thermal stability over conventional materials. Model B-2SA provides coarse tool-free x-y positioning through the novel use of a hex head bolt in a counterbored slot. Simply twist the post holder to loosen, slide to the desired position, and then twist back to tighten all without removing the base from the table! Model B-1A is a convenient base for table mounted components such as post holders. Model B-05A provides a single clamping bolt, allowing positioning to any point on the table. Newports aluminum slotted bases are used for mounting 25 x 25 mm and 40 x 40 mm sized stages. Model M-B-1.25 allows a 25 x 25 mm stage to be attached to a 40 x 40 mm stage. Model M-B-2C allows a 25 x 25 mm stage to be attached to an optical table or a 65 x 65 mm stage. Model B-2B allows 25 x 25 mm or 40 x 40 mm stages to be attached to a 65 x 65 mm stage, optical table, or other products with a standard 1 in. (25 mm) hole pattern.
| |
|
 (clockwise from left) M-B-1.25, B-2B, M-B-2C
| |
Ordering Information | | Quantity | Model | Description | Price | | | B-05A | Stainless Steel Slotted Base, Translation Range 0.68 in. | | | | B-1A | Stainless Steel Slotted Base, Translation Range 0.68 in. | | | | B-2SA | Stainless Steel Slotted Base, Translation Range 1 in. | | | | B-2C | Slotted Base Plate, 25 mm stage to 65 mm stage or optical table, Translation Range 0.51 in. | | | | B-2B | Slotted Base Plate, 25/40 mm stage to 65 mm stage or any 1 in. hole pattern, Translation Range 1.1 in. | | | | 30 | Rotary Adaptor, Rotation range 70 deg. | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-B-1.25 | Slotted Base Plate, 25 mm stage to 40 mm stage, Translation Range 32 mm, Metric | | | | M-B-2C | Slotted Base Plate, 25 mm stage to 65 mm stage or optical table, Translation Range 28 mm, Metric | | | | M-B-2B | Slotted Base Plate, 25/40 mm stage to 65 mm stage or any 25 mm hole pattern, Translation Range 13 mm, Metric | |
| |
|
|
|
|
|
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|