|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Tunable Lasers > Sirah Dye Lasers

Sirah Dye Lasers
Sirah Dye Lasers

  • Three basic models feature a modular design
  • Tunability with linewidths down to 0.03 cm-1 from 330-740 nm using a single set of gratings
  • Short oscillator results in lowest ASE
  • Conversion efficiencies of up to 28% with output energies as high as 260 mJ/pulse at 570 nm
  • Interchangeable dye cells and dual wavelength pump optics (for 355 and 532 nm)
  • Repetition rates as high as 100 Hz
  • Integrated doubler for second-harmonic generation
  • Third-harmonic generation (down to 205 nm) and difference frequency mixing (to 4 mm) available
  • Optogalvanic calibration device
  • Active Wavelength Control stabilizes absolute wavelength to <5 pm
  • Windows-based software and LabVIEW (a product of National Insturment) drivers

Product Summary Product Detail Specifications Downloads
Pumped by a Quanta Ray® Nd:YAG laser, a Sirah dye laser is the cost-effective and versatile source of laser light across a broad spectral range.

High-performance pulsed dye lasers are a robust and inexpensive solution for applications that require a narrow-band, high-energy, tunable source. The Sirah dye laser design incorporates state-of-the-art technology, including a precision direct-drive sine bar mechanism, interchangeable dye cells, and narrowband tunability.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .