|
|
 |
Single Mode Fibers, Bend-Insensitive |
|
|

|
- Reduced bend loss sensitivity versus standard telecom fibers
- Good splicing performance
- High strength
- Available in both 80 and 125 µm clad diameter
- Multiple fiber wraps on a mandrel
|
| Applications |
- Fiber optic sensors
- Fiber optic gyroscope
- Tight bend radius conditions
- Fused fiber couplers
|
|
|
|
Product DescriptionSpecificationsCatalog PDF
Related Products
|
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
Newport offers an extensive line of specialty optical fiber products. Bend-insensitive, single-mode sensor grade fibers, available with 820, 1310, and 1550 nm cutoff wavelengths, feature a high NA of 0.16, making them suitable for tightly wound fiber spools for a variety of sensing applications. At 1310 nm, for example, the maximum bend induced attenuation, due to 100 fiber turns on a 10 mm mandrel, is only 0.05 dB! Both 80 and 125 um cladding diameters are available, with bend insensitivity increasing with smaller fiber diameter. These fibers are commonly used in fiber optic gyroscope assemblies or in optical fiber payout systems.
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
Newport offers an extensive line of specialty optical fiber products. Bend-insensitive, single-mode sensor grade fibers, available with 820, 1310, and 1550 nm cutoff wavelengths, feature a high NA of 0.16, making them suitable for tightly wound fiber spools for a variety of sensing applications. At 1310 nm, for example, the maximum bend induced attenuation, due to 100 fiber turns on a 10 mm mandrel, is only 0.05 dB! Both 80 and 125 um cladding diameters are available, with bend insensitivity increasing with smaller fiber diameter. These fibers are commonly used in fiber optic gyroscope assemblies or in optical fiber payout systems.
Bare Fiber Ordering Information (No Termination) |
| The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 % |
| Quantity (m) |
Model |
Description |
Price (1-5m) |
Available Today |
F-SBA |
Bend Insensitive Single-Mode Fiber, Step, 820nm, 0.16 NA, 4.1µm MFD, 125µm Clad |
$4.50 |
Available Today |
F-SBB |
Bend Insensitive Single-Mode Fiber, Step, 820nm, 0.16 NA, 4.1µm MFD, 80µm Clad |
$5.00 |
Available Today |
F-SBC |
Bend Insensitive Single-Mode Fiber, Step, 1310/1550nm, 0.16 NA, 6.7/7.5µm MFD, 125µm Clad |
$3.75 |
Available Today |
F-SBD |
Bend Insensitive Single-Mode Fiber, Step, 1310/1550nm, 0.16 NA, 6.7/7.5µm MFD, 80µm Clad |
$4.00 |
|
Custom Patch Cord Ordering Information |
 Note: (1) The fiber jacket option is not available with all fiber types. The length is limited to 5 m.
|
For a custom patch cord, please use above part number. Depending on the fiber type, only certain connectors will be available. Some fibers are not offered for customization. Please check with a Newport sales engineer (1-800-222-6440 or tech@newport.com).
For more detailed information on ordering fibers, see Optical Fiber Ordering Information |
Related Products |
 For accurate cleaving needs, see Electronic Fiber Cleavers and Manual Fiber Cleavers
|
For fiber coating strippers see Fiber Coating Stripper To connect the fiber to a terminated fiber, see Bare Fiber Adapters For general purpose detector needs, see Low-Power Photodetectors, 918D Series For most reliable fiber detectors, see Fiber Optic Detectors For a convenient power meter that has benchtop performance, see Optical Power Meter, High-Performance Hand-Held, 1918-C |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|