This family of photodiode detectors covers the near infrared region, 14,000 to 6,000 cm-1 (0.7 to 1µm). We offer Si and various models of InGaAs detectors. The 80019 Silicon Detector has excellent stability and sensitivity, albeit over a limited range. The InGaAs detectors have a slightly broader spectral response, particularly the 80014 extended InGaAs mode. These are the preferred detectors for Overtone Spectroscopy. The 80014 Detector requires the 77055 TE Cooler Controller.
Fig. 1 Spectrum of 1273 K blackbody captured with InGaAs and Si Detectors, CaF2 beam splitter and the MIR 8025 Scanner