|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Silicon Carbide Light Source

Silicon Carbide Light Source
Silicon Carbide Light Source
80007 Silicon Carbide Source.

  • Simple, inexpensive IR source
  • Near infrared to mid infrared emission, 1.7 to 28 µm and beyond
  • Large, 1.5-inch diameter collimated beam

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
The 80007 is a silicon carbide infrared source. The emission is a smooth continuum from 1.7 to 28 µm. Output is a 1.5-inch (38 mm) diameter collimated beam (1° divergence, full angle). The 80007 does not include an output window; it has a clear aperture, with a 1.5-Inch Series female flange. The system includes a SiC element (see Infrared Elements for Light Sources for specifications and drawings of the SiC element) in a housing with collimating mirror, and a stand-alone power supply.



Ordering Information
 Quantity  Model  Description  Price
 
8 Weeks
 80007  Silicon Carbide Source  
$2892.00
 
Available Today
 80030  Replacement 24 W SiC Source Element  
$252.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .