DescriptionSpecifications
Models
Catalog PDF
These short and long-wave pass filters have a very steep transition between the region of transmission and reflection much steeper than colored glass filters. They have a hard, dielectric filter coating using interference effects rather than absorption to isolate the spectral bands. Unlike colored glass filters, the center wavelength will shift to shorter wavelengths with an increase in angle of incidence (see Laser Line Filters for formula). This can be useful for tilt tuning these filters to your exact wavelength. A custom bandpass filter with excellent performance can be constructed using a combination of a short-wave pass and a long-wave pass filter.
These filters are available individually and in sets. The sets consist of one of each, of either the short or long-wave pass filters listed. They are shipped in a hardwood box for convenient storage and protection. |
Newport long and short-wave pass filters are manufactured using methods and materials designed to deliver the highest spectral performance while providing a robust construction capable of withstanding variable climatic conditions. Transition slopes of ≤6% are established by a dielectric thin-film coating. This coating is optimized to provide a wide band of high average transmission. Blocking to X-ray on long wave pass filters, and to 1200 nm on short wave pass filters, is accomplished by a combination of reflection from dielectric thin-film coatings, and absorption from filter glasses. We manufacture these filters using scribed and laminated construction. This method provides a glass-epoxy-glass seal around the perimeter of the filter, which prevents the ingress of moisture into the thin-film filter elements. The resulting filter assemblies deliver excellent field life in harsh climatic conditions.
These filters are available individually and in sets. The sets consist of one of each of either the short or long-wave pass filters listed. They are shipped in a hardwood box for convenient storage and protection.
In addition to using these filters in the traditional manner, they can be used to create custom bandpass filters with excellent performance by using a combination of a short-wave pass and a long-wave pass filter in series. |
Specifications
| Minimum Active Area | 20.2 mm |
| Surface Quality | 80-50 scratch-dig; F/F per MIL-F-48616 |
| Diameter | 25.4 +0/-0.5 mm |
| Thickness | 2.0 to 7.6 mm |
| Angle of Incidence | Normal |
| Tav Minimum Average Transmittance | Short Wave Pass: 65% Long Wave Pass: 80% |
| Rejection (spectral) | Short Wave Pass: 1.2λc to 1200 nm, ≤0.1% T or ≤10-3 Long Wave Pass: X-Ray to 0.85 λc, ≤0.1% T or ≤10-3 |
| Slope* | ≤6% where slope%=100% (λ80%Tpk-λ5%Tabs)/λ5%Tabs |
| Effective Index of Refraction ne | 1.7 |
| Wavelength Shift with Temperature | Short Wave Pass: 0.02 nm/°C Long Wave Pass: 0.025 nm/°C |
| Humidity | Per MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles |
| Temperature Range | -50°C to + 100 °C |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended (Unknown type Newport.Step.Product.XRefElement) |
*Slope is given by: | [ {λ (80%Tpk) - λ (5%Tpk)} ÷ λ (5%Tpk)] | × 100
Short-Wave Pass Filters
Long-Wave Pass Filters
| | Model | Description |
|
10LWF-1000-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 1000±7 nm Cut-On, 1020 to 2200 nm
|
|
10LWF-400-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 400±5 nm Cut-On, 410 to 1200 nm
|
|
10LWF-450-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 450±5 nm Cut-On, 460 to 1200 nm
|
|
10LWF-500-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 500±5 nm Cut-On, 510 to 1200 nm
|
|
10LWF-550-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 550±5 nm Cut-On, 560 to 1200 nm
|
|
10LWF-600-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 600±5 nm Cut-On, 610 to 1200 nm
|
|
10LWF-650-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 650±5 nm Cut-On, 660 to 1200 nm
|
|
10LWF-700-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 700±6 nm Cut-On, 715 to 1200 nm
|
|
10LWF-750-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 750±6 nm Cut-On, 765 to 1200 nm
|
|
10LWF-800-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 800±6 nm Cut-On, 815 to 1200 nm
|
|
10LWF-850-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 850±7 nm Cut-On, 865 to 1200 nm
|
|
10LWF-900-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 900±7 nm Cut-On, 920 to 1200 nm
|
|
10LWF-950-B
|
Long Wave Pass Filter, 25.4 mm Diameter, 950±7 nm Cut-On, 970to 1200 nm
|
|
10SWF-1000-B
|
Short-Pass Filter, 25.4mm Diameter, 1000±7nm Cut-On, 475-980nm Transmittance
|
|
10SWF-450-B
|
Short-Pass Filter, 25.4mm Diameter, 450±5nm Cut-On, 415-440nm Transmittance
|
|
10SWF-500-B
|
Short-Pass Filter, 25.4mm Diameter, 500±5nm Cut-On, 415-490nm Transmittance
|
|
10SWF-550-B
|
Short-Pass Filter, 25.4mm Diameter, 550±5nm Cut-On, 415-540nm Transmittance
|
|
10SWF-600-B
|
Short-Pass Filter, 25.4mm Diameter, 600±5nm Cut-On, 415-590nm Transmittance
|
|
10SWF-650-B
|
Short-Pass Filter, 25.4mm Diameter, 650±5nm Cut-On, 415-640nm Transmittance
|
|
10SWF-700-B
|
Short-Pass Filter, 25.4mm Diameter, 700±6nm Cut-On, 440-685nm Transmittance
|
|
10SWF-750-B
|
Short-Pass Filter, 25.4mm Diameter, 750±6nm Cut-On, 475-735nm Transmittance
|
|
10SWF-800-B
|
Short-Pass Filter, 25.4mm Diameter, 800±6nm Cut-On, 475-785nm Transmittance
|
|
10SWF-850-B
|
Short-Pass Filter, 25.4mm Diameter, 850±6nm Cut-On, 475-835nm Transmittance
|
|
10SWF-900-B
|
Short-Pass Filter, 25.4mm Diameter, 900±7nm Cut-On, 475-880nm Transmittance
|
|
10SWF-950-B
|
Short-Pass Filter, 25.4mm Diameter, 950±7nm Cut-On, 475-930nm Transmittance
|
|
FS-LWF-B
|
Long-Pass Filter Set, 25.4 Dia, Includes One Of Each Long-Pass Filter
|
|
FS-SWF-B
|
Short-Pass Filter Set, 25.4 Dia, Includes One Of Each Short-Pass Filter
|