Our general-purpose sheet polarizers are perfect for those in-between times when you need a polarizer with a large aperture and acceptance angle, but you dont need the high extinction ratio (or the expense) of a calcite polarizer. The laminated structure of these polarizers makes them durable and perfect for low-power applications. The convenient 1 inch (25mm) outer diameters of the holders fit in standard 1 inch (25mm) mounts, including our rotary stages.
Transmission through two Model 5511 polarizers as a function of wavelength.