|
|
| Series Q Arc Lamp Sources |
|
|
 66056 Series Q Arc Source
|
| Features |
- New asphere condensers for superior uniformity
- Inexpensive, versatile, low wattage UV-NIR CW sources
- Convective cooled lamp housing offers more stable lamp output
- Up to four output ports let you simultaneously illuminate multiple samples
|
|
|
|
Product DescriptionProduct DetailDownloadsCatalog PDF |
Product Description
The Series Q are our most popular low wattage arc lamp sources, and it's easy to see why: they are adaptable without being complicated to operate, highly stable, and economically priced. We offer various models of Series Q Arc Sources; the difference is in the lamp-housing condenser. Some condensers are intended for collimated beams, but can also be positioned to produce a diverging or converging beam. We also offer focused output models. All have a 1.5 Inch Series female flange. These systems include everything you need to begin your work. They run Hg and Xe arc lamps from 50 to 100 W. See our spectral irradiance data for curves of these lamps.
The Series Q are our most popular low wattage arc lamp sources, and it's easy to see why: they are adaptable without being complicated to operate, highly stable, and economically priced. We offer various models of Series Q Arc Sources; the difference is in the lamp-housing condenser. Some condensers are intended for collimated beams, but can also be positioned to produce a diverging or converging beam. We also offer focused output models. All have a 1.5 Inch Series female flange. These systems include everything you need to begin your work. They run Hg and Xe arc lamps from 50 to 100 W. See our spectral irradiance data for curves of these lamps.
Ordering Information |
Complete Sources |
| These sources include the Series Q Lamp Housing with one condenser and rear reflector, power supply, your choice of lamp and socket adapter, and all the necessary cables and hardware. Please specify lamp and socket adapter when ordering a source. |
| Quantity |
Model |
Description |
Price |
7 Weeks |
60056 |
Series Q Arc Lamp Source, Single Element UV Fused Silica, F/1.5, 1.3 inch Collimated Beam |
$5300.00 |
Call For Availability |
66507 |
Series Q Arc Lamp Source, UV Fused Silica Asphere, F/2.2, 1.3 inch Collimated Beam |
$5159.00 |
8 Weeks |
60069 |
Series Q Arc Lamp Source, UV Fused Silica Asphere, F/2,2, 0.5 to 3mm Focused Beam |
$5496.00 |
7 Weeks |
60064 |
Series Q Arc Lamp Source, 2 Element UV Fused Silica, F/1, 1.3 inch Collimated Beam |
$5360.00 |
Call For Availability |
66508 |
Series Q Arc Lamp Source, UV Fused Silica Asphere, F/1, 1.3 inch Collimated Beam |
$5214.00 |
Call For Availability |
66509 |
Series Q Arc Lamp Source, UV Fused Silica, F/2.2, 0.5 to 3mm Focused Beam |
$5327.00 |
7 Weeks |
60063 |
Series Q Arc Lamp Source, Pyrex® Asphere, F/0.85, 1.3 inch Collimated Beam |
$5214.00 |
|
| Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range. |
Replacement Lamps and Appropriate Socket Adapter Cross Reference |
|
| Quantity |
Model |
Description |
Price |
Available Today |
6282 |
Replacement Lamp, 50 Watt Mercury |
$172.00 |
Available Today |
6281 |
Replacement Lamp, 100 Watt Mercury |
$172.00 |
Available Today |
6251NS |
Replacement Lamp, Xenon, 75 W |
$200.00 |
Available Today |
6247 |
Replacement Lamp, Xenon, High Stability, 75 W |
$978.00 |
Available Today |
6263 |
Replacement Lamp, 75 Watt Xenon, Ozone Free |
$342.00 |
Available Today |
6257 |
Replacement Lamp, 100 Watt Xenon, Ozone Free |
$466.00 |
7 Weeks |
60012 |
Socket Adapter, Q Series, 100 W Mercury Lamp |
$224.00 |
7 Weeks |
60013 |
Socket Adapter, Q Series, 50 W Mercury Lamp |
$224.00 |
Available Today |
60014 |
Socket Adapter, Q Series, 75 to 100 W Xenon Lamp |
$224.00 |
6 Weeks |
60021 |
Socket Adapter, Q Series, 75 W Xenon High Stability Lamp |
$224.00 |
|
Additional Lens Assemblies |
| Quantity |
Model |
Description |
Price |
Available Today |
60006 |
Condensing Lens Assembly, Single Element Fused Silica, F/1.5, Collimated |
$566.00 |
7 Weeks |
67008 |
Condensing Lens Assembly, Fused Silica Asphere, F/2.2, Collimated |
$636.00 |
7 Weeks |
60007 |
Condensing Lens Assembly, Fused Silica Asphere, F/2.2, Focused |
$712.00 |
2 Weeks |
67017 |
Condensing Lens Assembly, Fused Silica Asphere, F/1, Collimated |
$798.00 |
6 Weeks |
67018 |
Condensing Lens Assembly, Fused Silica Asphere, F/1, Focused |
$840.00 |
2 Weeks |
60008 |
Condensing Lens Assembly, Pyrex Asphere, F/0.85, Collimated |
$456.00 |
|
Accessories |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|