|
|
| Self-Centering Lens Mounts |
|
|
(left to right) LCM-2 and LCM-1
|
-
Non-marring, V-grooved optic supports- Fast and repeatable lens replacement
- Maintains optical axis while holding various diameter lenses
- LCM-2 also accommodates standard 52 mm diameter threaded camera filters, polarizers and accessories
|
|
|
|
Product Description
Product Detail
Drawings
Catalog PDF
3-D Model
|
Product Description
Newports LCM Series Lens Mounts reliably center and securely hold round optics and cylindrical objects. They are particularly useful when different-sized lenses must be interchanged while keeping the optical axis height constant. Model LCM-1 accommodates optics up to 1 in. (25.4 mm) diameter, while Model LCM-2 accepts up to 2 in. (50.8 mm) optics. Both models are oversized to provide easy finger access for inserting and removing optics.
Newports LCM Series Lens Mounts reliably center and securely hold round optics and cylindrical objects. They are particularly useful when different-sized lenses must be interchanged while keeping the optical axis height constant. Model LCM-1 accommodates optics up to 1 in. (25.4 mm) diameter, while Model LCM-2 accepts up to 2 in. (50.8 mm) optics. Both models are oversized to provide easy finger access for inserting and removing optics.
| |
|
|
Ordering Information | | Quantity | Model | Description | Price | | | LCM-1 | Self-Centering Lens Mount, 3.2 to 25.4mm Diameter Optics, 37.8mm Axis Height | | | | LCM-2 | Self-Centering Lens Mount, 3.2 to 50.8mm Diameter Optics, 58.9mm Axis Height | |
| Ordering Information, Metric Versions | | Quantity | Model | Description | Price | | | M-LCM-1 | Self-Centering Lens Mount, 3.2 to 25.4mm Diameter Optics, 37.8mm Axis Height, Metric | | | | M-LCM-2 | Self-Centering Lens Mount, 3.2 to 50.8mm Diameter Optics, 58.9mm Axis Height, Metric | |
| 
| |
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|