|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > Selecting an Optical Mount

Selecting an Optical Mount
   Product Series  Optic Diameters
 Type  Mechanism  Base Material  Special Features
see Precision Stainless Steel Mirror Mounts ½, 1 in. Precision Kinematic Stainless Steel High stiffness, low deflection during adjustment
see High-Stability Steel Gimbal Mounts 1, 2, 3, 4 in. Precision Gimbal Steel Highly stable steel design
see Clear-Base Precision Gimbal Mounts 3, 6, 8 in. Precision Gimbal Steel Thru-hole aperture in base of mount
see Piezo Motor Driven Optical Mounts ½, 1 in. High Performance Piezomotor Aluminum Motorized, remote actuation, ultra-high resolution
see High-performance Mirror and Platform Mounts ½, 1, (30 mm), 2, 3 in., Platform High Performance Kinematic Aluminum Light weight, ultra-smooth actuation
see Aperture-Thru Kinematic Gimbal Mirror Mount ½, 1, 2 in. High Performance Kinematic Gimbal Aluminum The only kinematic gimbal with thru-hole aperture
see Low Distortion Six-Point Mirror Mounts 1, 2, 3, 4 in. High Performance Kinematic Aluminum Low distortion, 6-point mirror mounting
see Vertical-Drive Gimbal Optical Mounts 1, 2 in. High Performance Gimbal Aluminum Gimbal mount with top accessible actuators
see Heavy-Duty Configurable Optical Mounts 2, 4 in. High Performance Kinematic Aluminum Reconfigurable, table-top mounting
see Rod-Mount Kinematic Mirror Mounts 2, 4, 6 in. High Performance Kinematic Aluminum For mounting to ø1.5-in.heavy duty rods
see Low-distortion Gimbal Mirror Mount 2, 4 in. High Performance Gimbal Aluminum Full 360-degree adjustment in both axes
see Standard Performance Mirror and Platform Mounts 1-in., (30 mm), Platform, RMS Standard Performance Kinematic Aluminum Low cost, solid performing mounts
see Miniature Platform Mounts Platform ½, ¾, 1 in. Square Standard Performance Kinematic Aluminum Miniature and sub miniature kinematic platforms
see Vertical-Drive Kinematic Optical Mounts ½, 1 in. Standard Performance Kinematic Aluminum Top accessible actuators, slim profile
see Set-&-Lock Industrial Optic and Platform Mounts ½, 1, 2 in., Platform Industiral Kinematic Aluminum Low cost, compact mounts for long term stability
see Compact Stainless Steel Industrial Flexure Mounts ½, ¾, 1 in. Industiral Flexure Stainless Steel Long term stability, compact size


 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .