Model 9921 Adapter Washers
Unlike other commonly found thread adapters, these stainless-steel adapter washers turn 1/4-20 (M6) tapped holes into 8-32 (M4) tapped holes so you can secure anything that uses an 8-32 screw (setscrew or socket head) to that other side of the post. The washers outer diameter is the same dimension as a 1/4-20 (M6) screw head and the inner diameter is tapped for an 8-32 (M4) screw. (Sold in packages of 25.)
Model 9923 Double-Ended Setscrews
A New Focus original! These setscrews have Allen hex-key adjustments on both sides so youll never inadvertently end up with a post or mirror mount with only the wrong side of the setscrew showing. Youll never have to grab a pair of pliers and ruin the threads of these screws. (Sold in packages of 10.)
Model 9111 and 9112 Screw Kits
These screw kits offer a convenient assortment of screw types commonly found in your lab, including different length 1/4-20 (Model 9111 ) and 8-32 (Model 9112 ) stainless-steel screws.