If youre performing fluorescence, absorbance or other measurements on liquid samples, use the 30750 Sample Compartment, and eliminate the headaches of optical alignment. The 30750 holds up to three fiber bundles with attached Collimating Beam Probes for Fiber Bundles. You can focus the output of a fiber bundle directly onto the sample, and then collect the emission radiation with a second fiber or send it directly to a detector. The 30750 holds 10 mm path length cuvettes. See Cuvettes and Cuvette Holders.
Four Ports
The 30750 has two ports that accept fiber bundles with attached beam probes, and two 1.5 Inch Series flanged ports (one male and one female). You can mount a third fiber optic with attached beam probe by using the 77803 (male) or 77873 (female) Flange Mounts. The fourth port lets you mate the Sample Compartment to detectors. The 30750 also has a 1/4-20 tapped hole in the bottom, for rod mounting.