|
|
| SUPREMA Series Precision Stainless Steel Mirror Mounts |
|
|
 Left to right: SS100 Series, SS050 Series, SN100 Series and SN050 Series (pedestal posts sold separately)
|
- Stainless steel construction for superior stiffness and stability
- Time-tested and Industry-proven deisgn
- Precision-polished Ultra-hard Tungsten Carbide pads
- High-resolution 100 TPI adjustment screws
- Patented clear quadrant or closed aperture designs
- Front or rear loading optic versions
- Integrated locking options
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
SUPREMATM sets the performance standard in a modular precision optical mount for today's demanding research, development, and industrial OEM applications. The most critical features in a kinematic optical mount are adjustment "feel" and long-term stability. SUPREMA provides the feel necessary to tune the most sensitive set-ups and the stability to hold that position better than any other modular mount on the market.
SUPREMATM sets the performance standard in a modular precision optical mount for today's demanding research, development, and industrial OEM applications. The most critical features in a kinematic optical mount are adjustment "feel" and long-term stability. SUPREMA provides the feel necessary to tune the most sensitive set-ups and the stability to hold that position better than any other modular mount on the market.
1/2 Inch (12.7mm) Diameter Suprema Optical Mount Ordering Information |
| Quantity |
Model |
Description |
Price |
| |
Clear Quadrant Optical Mounts |
Available Today |
SN050-F3 |
Suprema Kinematic Mount, 12.7mm, 3 Locking Actuators, Hex, Front Load, Clear,±5° |
$119.99 |
Available Today |
SN050-F3N |
Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Front Load, Clear, ±5° |
$109.99 |
Available Today |
SN050-R3* |
Suprema Kinematic Mount, 12.7mm, 3 Locking Act., Hex, Rear Load, Clear , ±5° |
$119.99 |
Available Today |
SN050-R3N* |
Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Rear Load, Clear, ±5° |
$109.99 |
| |
Closed Aperture Optical Mounts |
Available Today |
SS050-F3 |
Suprema Kinematic Mount, 12.7mm, 3 Locking Actuators, Hex, Front ,Closed, ±5° |
$119.99 |
Available Today |
SS050-F3N |
Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Front Load, Closed, ±5° |
$109.99 |
Available Today |
SS050-R3* |
Suprema Kinematic Mount, 12.7mm, 3 Locking Actuators, Hex, Rear Load,Closed,±5° |
$119.99 |
Available Today |
SS050-R3N* |
Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Rear Load, Closed, ±5° |
$109.99 |
| |
Accessories |
Available Today |
ADAPT-SUP-0.5 |
Post Mounting Adapter, 12.7mm Diameter Suprema Mount |
$14.99 |
|
| * The maximum optic thickness for rear mount versions is 3 mm. |
1 Inch (25.4mm) Diameter Suprema Optical Mount Ordering Information |
| Quantity |
Model |
Description |
Price |
| |
Clear Quadrant Optical Mounts |
Available Today |
SN100-F |
Suprema Kinematic Mount, 25.4mm, No Actuators, Front Load, Clear, ±7° |
$95.99 |
Available Today |
SN100C-F |
Suprema Kinematic Mount, 25.4mm, Clearance Hole, No Act., Front Load, Clear, ±7° |
$99.99 |
Available Today |
SN100-F2H |
Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex, Front Load,Clear, ±7° |
$139.00 |
Available Today |
SN100-F2HN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Hex, Front Load, Clear, ±7° |
$125.00 |
Available Today |
SN100-F3H |
Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex, Front Load,Clear, ±7° |
$162.00 |
Available Today |
SN100-F3HN |
Suprema Kinematic Mount, 25.4mm, 3 Actuators, Hex, Front Load, Clear, ±7° |
$146.00 |
Available Today |
SN100-F2K |
Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Knob, Front Load,Clear,±7° |
$139.00 |
Available Today |
SN100-F3K |
Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Knob, Front Load,Clear,±7° |
$159.00 |
Available Today |
SN100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear, ±7° |
$125.00 |
Available Today |
SN100-F3KN |
Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Front Load, Clear, ±7° |
$146.00 |
Available Today |
SN100-LH |
Suprema Kinematic Mount, 25.4mm, No Actuators, Left-Hand, Rear Load, Clear, ±7° |
$95.99 |
Available Today |
SN100-F2M |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Micrometer, Front Load, Clear, ±7° |
$277.00 |
Available Today |
SN100-F3M |
Suprema Kinematic Mount, 25.4mm, 3 Actuators, Micrometer, Front Load, Clear, ±7° |
$345.00 |
| |
Closed Aperture Optical Mounts |
Available Today |
SS100-F2H |
Suprema Kinematic Mount, 25.4mm, 2 Locking Act., Hex, Front Load, Closed, ±7° |
$123.00 |
Available Today |
SS100-F3H |
Suprema Kinematic Mount, 25.4mm, 3 Locking Act., Hex, Front Load, Closed, ±7° |
$128.00 |
Available Today |
SS100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Closed, ±7° |
$114.00 |
Available Today |
SS100-F3KN |
Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Front Load, Closed, ±7° |
$126.00 |
Available Today |
SS100-R2H |
Suprema Kinematic Mount, 25.4mm, 2 Locking Act., Hex, Rear Load, Closed, ±7° |
$123.00 |
Available Today |
SS100-R3H |
Suprema Kinematic Mount, 25.4mm, 3 Locking Act., Hex, Rear Load, Closed, ±7° |
$128.00 |
Available Today |
SS100-R2KN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Rear Load, Closed, ±7° |
$114.00 |
Available Today |
SS100-R3KN |
Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Rear Load, Closed, ±7° |
$126.00 |
| |
Accessories |
Available Today |
CP-0.5 |
Pivot Insert, 1 inch Suprema Optical Mounts |
$16.42 |
|
Suprema Optical Mount Ordering Information, Metric Versions |
| Quantity |
Model |
Description |
Price |
| |
Clear Quadrant Optical Mounts |
Available Today |
M-SN100-F |
Suprema Kinematic Mount, 25.4mm, No Actuators, Front Load, Clear, ±7°, Metric |
$95.99 |
Available Today |
M-SN100-F2H |
Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex,Front,Clear,±7°,Metric |
$139.00 |
Available Today |
M-SN100-F3H |
Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex,Front,Clear,±7°,Metric |
$162.00 |
Available Today |
M-SN100-F2HN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear,±7°,Metric |
$125.00 |
Available Today |
M-SN100-F3HN |
Suprema Kinematic Mount, 25.4mm, 3 Actuators, Hex, Front Load,Clear, ±7°,Metric |
$146.00 |
Available Today |
M-SN100-F2K |
Suprema Kinematic Mount, 25.4mm, 2 Locking Act., Knob, Front, Clear, ±7°, Metric |
$139.00 |
Available Today |
M-SN100-F3K |
Suprema Kinematic Mount, 25.4mm, 3 Locking Act., Knob, Front, Clear, ±7°, Metric |
$159.00 |
Available Today |
M-SN100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear,±7°,Metric |
$125.00 |
Available Today |
M-SN100-F3KN |
Suprema Kinematic Mount, 25.4mm, 3 Act., Knob, Front Load, Clear, ±7°, Metric |
$146.00 |
Available Today |
M-SN100-LH |
Suprema Kinematic Mount, 25.4mm, No Act., Left-Hand, Rear Load,Clear, ±7°,Metric |
$95.99 |
Available Today |
M-SN100-F2M |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Micrometer, Front,Clear,±7°,Metric |
$277.00 |
Available Today |
M-SN100-F3M |
Suprema Kinematic Mount, 25.4mm, 3 Act., Micrometer, Front Load,Clear,±7°,Metric |
$345.00 |
| |
Closed Aperture Optical Mounts |
Available Today |
M-SS100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Act., Knob, Front Load, Closed, ±7°, Metric |
$114.00 |
Available Today |
M-SS100-F3KN |
Suprema Kinematic Mount, 25.4mm, 3 Act., Knob, Front Load, Closed, ±7°, Metric |
$126.00 |
Available Today |
M-SS100-R2KN |
Suprema Kinematic Mount, 25.4mm, 2 Act., Knob, Rear Load, Closed, ±7°, Metric |
$114.00 |
Available Today |
M-SS100-R3KN |
Suprema Kinematic Mount, 25.4mm, 3 Act., Knob, Rear Load, Closed, ±7°, Metric |
$126.00 |
| |
Accessories |
Available Today |
M-ADAPT-SUP-0.5 |
Post Mounting Adapter, Metric, 0.50 Suprema |
$14.99 |
|
| Note: Mounts sold without actuators require a CP-0.5 Pivot Insert for 2-axis configurations. |
U.S. Patents 6,304,393; 5,930,057; and 6,016,230 |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|