|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > SUPREMA® Series Kinematic Optical Mounts

SUPREMA® Series Kinematic Optical Mounts
SUPREMA<sup>&#174;</sup> Series Kinematic Optical Mounts
Left to right: SS100 Series, SS050 Series, SN100 Series and SN050 Series
(pedestal posts sold separately)


  • Patented clear quadrant or closed aperture designs
  • Symmetrical design and stainless steel construction for increased stability
  • Precision 100 TPI adjustment screws
  • Front or rear loading optic versions
  • Integrated locking options

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
SUPREMA® sets the performance standard in a modular precision optical mount for today's demanding research, development, and industrial OEM applications. The most critical features in a kinematic optical mount are adjustment "feel" and long-term stability. SUPREMA provides the feel necessary to tune the most sensitive set-ups and the stability to hold that position better than any other modular mount on the market.


1/2 Inch (12.7mm) Diameter Suprema Optical Mount Ordering Information
 Quantity Model Description Price
  Clear Quadrant Optical Mounts
  SN050-F3 Suprema Kinematic Mount, 12.7mm, 3 Locking Actuators, Hex, Front Load, Clear, ±5° 
  SN050-F3N Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Front Load, Clear, ±5° 
  SN050-R3 Suprema Kinematic Mount, 12.7mm, 3 Locking Actuators, Hex, Rear Load, Clear , ±5° 
  SN050-R3N Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Rear Load, Clear, ±5° 
  Closed Aperture Optical Mounts
  SS050-F3 Suprema Kinematic Mount, 12.7mm, 3 Locking Actuators, Hex, Front Load, Closed, ±5° 
  SS050-F3N Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Front Load, Closed, ±5° 
  SS050-R3 Suprema Kinematic Mount, 12.7mm, 3 Locking Actuators, Hex, Rear Load, Closed , ±5° 
  SS050-R3N Suprema Kinematic Mount, 12.7mm, 3 Actuators, Hex, Rear Load, Closed, ±5° 
  Accessories
  ADAPT-SUP-0.5 Post Mounting Adapter, 12.7mm Diameter Suprema Mount 


1 Inch (25.4mm) Diameter Suprema Optical Mount Ordering Information
 Quantity Model Description Price
  Clear Quadrant Optical Mounts
  SN100-F Suprema Kinematic Mount, 25.4mm, No Actuators, Front Load, Clear, ±7° 
  SN100C-F Suprema Kinematic Mount, 25.4mm, Clearance Hole Mount, No Actuators, Front Load, Clear, ±7° 
  SN100-F2H Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex, Front Load, Clear, ±7° 
  SN100-F2HN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Hex, Front Load, Clear, ±7° 
  SN100-F3H Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex, Front Load, Clear, ±7° 
  SN100-F3HN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Hex, Front Load, Clear, ±7° 
  SN100-F2K Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Knob, Front Load, Clear, ±7° 
  SN100-F3K Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Knob, Front Load, Clear, ±7° 
  SN100-F2KN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear, ±7° 
  SN100-F3KN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Front Load, Clear, ±7° 
  SN100-LH Suprema Kinematic Mount, 25.4mm, No Actuators, Left-Hand, Rear Load, Clear, ±7° 
  SN100-F2M Suprema Kinematic Mount, 25.4mm, 2 Actuators, Micrometer, Front Load, Clear, ±7° 
  SN100-F3M Suprema Kinematic Mount, 25.4mm, 3 Actuators, Micrometer, Front Load, Clear, ±7° 
  Closed Aperture Optical Mounts
  SS100-F2H Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex, Front Load, Closed, ±7° 
  SS100-F3H Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex, Front Load, Closed, ±7° 
  SS100-F2KN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Closed, ±7° 
  SS100-F3KN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Front Load, Closed, ±7° 
  SS100-R2H Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex, Rear Load, Closed, ±7° 
  SS100-R3H Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex, Rear Load, Closed, ±7° 
  SS100-R2KN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Rear Load, Closed, ±7° 
  SS100-R3KN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Rear Load, Closed, ±7° 
  Accessories
  CP-0.5 Pivot Insert 


Suprema Optical Mount Ordering Information, Metric Versions
 Quantity Model Description Price
  Clear Quadrant Optical Mounts
  M-SN100-F Suprema Kinematic Mount, 25.4mm, No Actuators, Front Load, Clear, ±7°, Metric 
  M-SN100-F2H Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex, Front Load, Clear, ±7°, Metric 
  M-SN100-F3H Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex, Front Load, Clear, ±7°, Metric 
  M-SN100-F2HN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear, ±7°, Metric 
  M-SN100-F3HN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Hex, Front Load, Clear, ±7°, Metric 
  M-SN100-F2K Suprema Kinematic Mount, 25.4mm, 2 Locking Actuators, Knob, Front Load, Clear, ±7°, Metric 
  M-SN100-F3K Suprema Kinematic Mount, 25.4mm, 3 Locking Actuators, Knob, Front Load, Clear, ±7°, Metric 
  M-SN100-F2KN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear, ±7°, Metric 
  M-SN100-F3KN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Front Load, Clear, ±7°, Metric 
  M-SN100-LH Suprema Kinematic Mount, 25.4mm, No Actuators, Left-Hand, Rear Load, Clear, ±7°, Metric 
  M-SN100-F2M Suprema Kinematic Mount, 25.4mm, 2 Actuators, Micrometer, Front Load, Clear, ±7°, Metric 
  M-SN100-F3M Suprema Kinematic Mount, 25.4mm, 3 Actuators, Micrometer, Front Load, Clear, ±7°, Metric 
  Closed Aperture Optical Mounts
  M-SS100-F2KN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Closed, ±7°, Metric 
  M-SS100-F3KN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Front Load, Closed, ±7°, Metric 
  M-SS100-R2KN Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Rear Load, Closed, ±7°, Metric 
  M-SS100-R3KN Suprema Kinematic Mount, 25.4mm, 3 Actuators, Knob, Rear Load, Closed, ±7°, Metric 
  Accessories
  M-ADAPT-SUP-0.5 Post Mounting Adapter, Metric, 0.50 Suprema 

Note: Mounts sold without actuators require a CP-0.5 Pivot Insert for 2-axis configurations.

U.S. Patents 6,304,393; 5,930,057; and 6,016,230
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .