|
|
| ST-UT Series Upgradable SmartTable® Optical Tables featuring IQ® Damping Technology |
|
|
 * Table and legs sold separately
|
- Field upgradeable to ST Series SmartTable performance
- Damped work surface elminates skin resonance
- Honeycomb cells for a lighter, stiffer table with better dynamic rigidity
- Constrained layer core damping attenuates broadband vibration
- Triple core interface increases point loading capability
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF |
Product Description
The ST-UT Series SmartTables are field upgradeable to ST Series performance. When the IQ dampers are not installed, the ST-UT table provides performance equivalent to the RPR Series table. As your application requirements become more stringent, the ST-UT table can be field upgraded to SmartTable performance levels by installing an IQ-200-UG upgrade kit. There is no need to dismantle your experiment in order to upgrade the table. Once upgraded, the ST-UT will provide a dramatically quieter table surface, resulting in high quality imaging, improved long term stability, faster settling times and the ability to make measurements that previously required the quietest lab environments. The upgraded ST-UT SmartTable also allows users to monitor tabletop vibrations through built in vibration sensors that provide real time feedback on the vibration state of the table. The ST-UT Series SmartTables are available in "end-to-end" and "L" shaped doubler configurations and thicknesses of 12" and 18". The ST-UT series doubled table is a broadband damped doubled table that has the capability to be field upgraded with IQD-200-UG SmartTable upgrade kit. The "end-to-end" doubled configuration is available up to 22 feet in length. The "L" shape doubler configuration ...
The ST-UT Series SmartTables are field upgradeable to ST Series performance. When the IQ dampers are not installed, the ST-UT table provides performance equivalent to the RPR Series table. As your application requirements become more stringent, the ST-UT table can be field upgraded to SmartTable performance levels by installing an IQ-200-UG upgrade kit. There is no need to dismantle your experiment in order to upgrade the table. Once upgraded, the ST-UT will provide a dramatically quieter table surface, resulting in high quality imaging, improved long term stability, faster settling times and the ability to make measurements that previously required the quietest lab environments. The upgraded ST-UT SmartTable also allows users to monitor tabletop vibrations through built in vibration sensors that provide real time feedback on the vibration state of the table. The ST-UT Series SmartTables are available in "end-to-end" and "L" shaped doubler configurations and thicknesses of 12" and 18". The ST-UT series doubled table is a broadband damped doubled table that has the capability to be field upgraded with IQD-200-UG SmartTable upgrade kit. The "end-to-end" doubled configuration is available up to 22 feet in length. The "L" shape doubler configuration is available in 4 and 5 foot widths and up to 20 foot lengths (see the specification table below). 
| Other dimensions are readily available on a semi-custom basis upon request. |
Ordering Information |
| Quantity |
Model |
Description |
Price |
4 Weeks |
ST-UT-46-8 |
ST-UT Series Upgradable Optical Table, 4 ft x 6 ft x 8 in., 1/4-20 Holes |
$3460.00 |
Available Today |
ST-UT-46-12 |
ST-UT Series Upgradable Optical Table, 4 ft x 6 ft x 12 in., 1/4-20 Holes |
$3779.00 |
4 Weeks |
ST-UT-48-8 |
ST-UT Series Upgradable Optical Table, 4 ft x 8 ft x 8 in., 1/4-20 Holes |
$4187.00 |
Available Today |
ST-UT-48-12 |
ST-UT Series Upgradable Optical Table, 4 ft x 8 ft x 12 in., 1/4-20 Holes |
$4589.00 |
5 Weeks |
ST-UT-410-8 |
ST-UT Series Upgradable Optical Table, 4 ft x 10 ft x 8 in., 1/4-20 Holes |
$5907.00 |
5 Weeks |
ST-UT-410-12 |
ST-UT Series Upgradable Optical Table, 4 ft x 10 ft x 12 in., 1/4-20 Holes |
$6349.00 |
5 Weeks |
ST-UT-410-18 |
ST-UT Series Upgradable Optical Table, 4 ft x 10 ft x 18 in., 1/4-20 Holes |
$8161.00 |
5 Weeks |
ST-UT-412-18 |
ST-UT Series Upgradable Optical Table, 4 ft x 12 ft x 18 in., 1/4-20 Holes |
$8602.00 |
5 Weeks |
ST-UT-414-18 |
ST-UT Series Upgradable Optical Table, 4 ft x 14 ft x 18 in., 1/4-20 Holes |
$9739.00 |
5 Weeks |
ST-UT-56-8 |
ST-UT Series Upgradable Optical Table, 5 ft x 6 ft x 8 in., 1/4-20 Holes |
$4099.00 |
5 Weeks |
ST-UT-56-12 |
ST-UT Series Upgradable Optical Table, 5 ft x 6 ft x 12 in., 1/4-20 Holes |
$4433.00 |
5 Weeks |
ST-UT-58-8 |
ST-UT Series Upgradable Optical Table, 5 ft x 8 ft x 8 in., 1/4-20 Holes |
$4800.00 |
5 Weeks |
ST-UT-58-12 |
ST-UT Series Upgradable Optical Table, 5 ft x 8 ft x 12 in., 1/4-20 Holes |
$5460.00 |
5 Weeks |
ST-UT-510-8 |
ST-UT Series Upgradable Optical Table, 5 ft x 10 ft x 8 in., 1/4-20 Holes |
$6890.00 |
5 Weeks |
ST-UT-510-12 |
ST-UT Series Upgradable Optical Table, 5 ft x 10 ft x 12 in., 1/4-20 Holes |
$7388.00 |
5 Weeks |
ST-UT-510-18 |
ST-UT Series Upgradable Optical Table, 5 ft x 10 ft x 18 in., 1/4-20 Holes |
$8562.00 |
5 Weeks |
ST-UT-512-18 |
ST-UT Series Upgradable Optical Table, 5 ft x 12 ft x 18 in., 1/4-20 Holes |
$9500.00 |
5 Weeks |
ST-UT-514-18 |
ST-UT Series Upgradable Optical Table, 5 ft x 14 ft x 18 in., 1/4-20 Holes |
$11650.00 |
|
The Standard ST-UT Series comes with 1/4-20 holes on 1 in. grid. The Metric version comes with M6 metric holes on 25 mm grid. See ordering table below for Metric versions of the ST Series
Vibration isolators are sold separately. |
Ordering Information - ST-UT Series Metric |
| Quantity |
Model |
Description |
Price |
5 Weeks |
M-ST-UT-46-8 |
ST-UT Series Upgradable Optical Table, 1200 x 1800 x 203mm, Metric M6 Holes |
$3460.00 |
Available Today |
M-ST-UT-46-12 |
ST-UT Series Upgradable Optical Table, 1200 x 1800 x 305mm, Metric M6 Holes |
$3779.00 |
5 Weeks |
M-ST-UT-48-8 |
ST-UT Series Upgradable Optical Table, 1200 x 2400 x 203mm, Metric M6 Holes |
$4187.00 |
5 Weeks |
M-ST-UT-48-12 |
ST-UT Series Upgradable Optical Table, 1200 x 2400 x 305mm, Metric M6 Holes |
$4589.00 |
5 Weeks |
M-ST-UT-410-8 |
ST-UT Series Upgradable Optical Table, 1200 x 3000 x 203mm, Metric M6 Holes |
$5907.00 |
5 Weeks |
M-ST-UT-410-12 |
ST-UT Series Upgradable Optical Table, 1200 x 3000 x 305mm, Metric M6 Holes |
$6349.00 |
5 Weeks |
M-ST-UT-410-18 |
ST-UT Series Upgradable Optical Table, 1200 x 3000 x 457mm, Metric M6 Holes |
$8161.00 |
5 Weeks |
M-ST-UT-412-18 |
ST-UT Series Upgradable Optical Table, 1200 x 3600 x 457mm, Metric M6 Holes |
$8602.00 |
5 Weeks |
M-ST-UT-414-18 |
ST-UT Series Upgradable Optical Table, 1200 x 4200 x 457mm, Metric M6 Holes |
$9739.00 |
5 Weeks |
M-ST-UT-56-8 |
ST-UT Series Upgradable Optical Table, 1500 x 1800 x 203mm, Metric M6 Holes |
$4099.00 |
5 Weeks |
M-ST-UT-56-12 |
ST-UT Series Upgradable Optical Table, 1500 x 1800 x 305mm, Metric M6 Holes |
$4433.00 |
5 Weeks |
M-ST-UT-58-8 |
ST-UT Series Upgradable Optical Table, 1500 x 2400 x 203mm, Metric M6 Holes |
$4800.00 |
5 Weeks |
M-ST-UT-58-12 |
ST-UT Series Upgradable Optical Table, 1500 x 2400 x 305mm, Metric M6 Holes |
$5460.00 |
5 Weeks |
M-ST-UT-510-8 |
ST-UT Series Upgradable Optical Table, 1500 x 3000 x 203mm, Metric M6 Holes |
$6890.00 |
5 Weeks |
M-ST-UT-510-12 |
ST-UT Series Upgradable Optical Table, 1500 x 3000 x 305mm, Metric M6 Holes |
$7388.00 |
5 Weeks |
M-ST-UT-510-18 |
ST-UT Series Upgradable Optical Table, 1500 x 3000 x 457mm, Metric M6 Holes |
$8562.00 |
5 Weeks |
M-ST-UT-512-18 |
ST-UT Series Upgradable Optical Table, 1500 x 3600 x 457mm, Metric M6 Holes |
$9500.00 |
5 Weeks |
M-ST-UT-514-18 |
ST-UT Series Upgradable Optical Table, 1500 x 4200 x 457mm, Metric M6 Holes |
$11651.00 |
|
Ordering Information - ST-UT Series Upgrade Kits |
|
| All kits are compatible with both English and metric tables. Upgrade kits contains two IQ dampers, one ST-200 controller, two cables, users manual, software and all hardware necessary to perform the upgrade. |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|