|
|
| ST Series SmartTable® Optical Tables featuring IQ® Damping Technology |
|
|
* Table and legs sold separately
|
-
Improve vibration damping 10x (up to 22dB) with the push of a button improve settling time, stability and throughput- Provide a work surface auto-tuned to your specific application independent of load, one table for any application
- Use the BNC interface to monitor ambient vibrations or trigger events
- Incorporate vibrations as part of your system control architecture gain the ability to collect real time vibration data that allows the user to analyze data as a potential source of error in the experiment
- USB interface for adjusting damping performance and collecting data
- ST Series is available in Doubled configurations
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
The ST Series SmartTable incorporates Newports patent pending intelligent Q (IQ) damping Technology to actively monitor, report, and adjust table-damping performance over a wide frequency band. This provides a dramatically quieter table surface, resulting in high quality imaging, improved long term stability, faster settling times and the ability to make measurements that previously required the quietest lab environments. SmartTable also allows users to monitor tabletop vibrations through built in vibration sensors that provide real time feedback on the vibration state of the table. The ST-200 Series SmartTable controller can be used in a stand-alone (no computer required) mode and is also USB2 compatible. When operating in the stand-alone mode SmartTable automatically tunes the table to maximize table damping independent of load. When connected to a computer via the USB2 port, the included software allows users to further fine tune and calibrate the table to the experiment at hand and gather vibration data in both the frequency and time domains. SmartTables are available in 3 versions: the ST Series fully integrated SmartTable, the upgradeable ST-UT Series SmartTable and the upgradeable ST-UT2 Series
The ST Series SmartTable incorporates Newports patent pending intelligent Q (IQ) damping Technology to actively monitor, report, and adjust table-damping performance over a wide frequency band. This provides a dramatically quieter table surface, resulting in high quality imaging, improved long term stability, faster settling times and the ability to make measurements that previously required the quietest lab environments. SmartTable also allows users to monitor tabletop vibrations through built in vibration sensors that provide real time feedback on the vibration state of the table. The ST-200 Series SmartTable controller can be used in a stand-alone (no computer required) mode and is also USB2 compatible. When operating in the stand-alone mode SmartTable automatically tunes the table to maximize table damping independent of load. When connected to a computer via the USB2 port, the included software allows users to further fine tune and calibrate the table to the experiment at hand and gather vibration data in both the frequency and time domains. SmartTables are available in 3 versions: the ST Series fully integrated SmartTable, the upgradeable ST-UT Series SmartTable and the upgradeable ST-UT2 Series
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | ST-46-8 | ST Series Optical Table, 4 ft x 6 ft x 8 in., 1/4-20 Holes | | | | ST-46-12 | ST Series Optical Table, 4 ft x 6 ft x 12 in., 1/4-20 Holes | | | | ST-48-8 | ST Series Optical Table, 4 ft x 8 ft x 8 in., 1/4-20 Holes | | | | ST-48-12 | ST Series Optical Table, 4 ft x 8 ft x 12 in., 1/4-20 Holes | | | | ST-410-8 | ST Series Optical Table, 4 ft x 10 ft x 8 in., 1/4-20 Holes | | | | ST-410-12 | ST Series Optical Table, 4 ft x 10 ft x 12 in., 1/4-20 Holes | | | | ST-410-18 | ST Series Optical Table, 4 ft x 10 ft x 18 in., 1/4-20 Holes | | | | ST-412-18 | ST Series Optical Table, 4 ft x 12 ft x 18 in., 1/4-20 Holes | | | | ST-414-18 | ST Series Optical Table, 4 ft x 14 ft x 18 in., 1/4-20 Holes | | | | ST-56-8 | ST Series Optical Table, 5 ft x 6 ft x 8 in., 1/4-20 Holes | | | | ST-56-12 | ST Series Optical Table, 5 ft x 6 ft x 12 in., 1/4-20 Holes | | | | ST-58-8 | ST Series Optical Table, 5 ft x 8 ft x 8 in., 1/4-20 Holes | | | | ST-58-12 | ST Series Optical Table, 5 ft x 8 ft x 12 in., 1/4-20 Holes | | | | ST-510-8 | ST Series Optical Table, 5 ft x 10 ft x 8 in., 1/4-20 Holes | | | | ST-510-12 | ST Series Optical Table, 5 ft x 10 ft x 12 in., 1/4-20 Holes | | | | ST-510-18 | ST Series Optical Table, 5 ft x 10 ft x 18 in., 1/4-20 Holes | | | | ST-512-18 | ST Series Optical Table, 5 ft x 12 ft x 18 in., 1/4-20 Holes | | | | ST-514-18 | ST Series Optical Table, 5 ft x 14 ft x 18 in., 1/4-20 Holes | | | | ST-BRKT | ST-200 mounting bracket for use with Newport's 10" dia legs only | |
| The Standard ST Series comes with 1/4-20 holes on 1 in. grid. The Metric version comes with M6 metric holes on 25 mm grid. See ordering table below for Metric versions of the ST Series
Vibration isolators are sold separately. | Ordering Information - ST Series Metric | | Quantity | Model | Description | Price | | | M-ST-46-8 | ST Series Optical Table, 1200 x 1800 x 203mm, Metric M6 Holes | | | | M-ST-46-12 | ST Series Optical Table, 1200 x 1800 x 305mm, Metric M6 Holes | | | | M-ST-48-8 | ST Series Optical Table, 1200 x 2400 x 203mm, Metric M6 Holes | | | | M-ST-48-12 | ST Series Optical Table, 1200 x 2400 x 305mm, Metric M6 Holes | | | | M-ST-410-8 | ST Series Optical Table, 1200 x 3000 x 203mm, Metric M6 Holes | | | | M-ST-410-12 | ST Series Optical Table, 1200 x 3000 x 305mm, Metric M6 Holes | | | | M-ST-410-18 | ST Series Optical Table, 1200 x 3000 x 457mm, Metric M6 Holes | | | | M-ST-412-18 | ST Series Optical Table, 1200 x 3600 x 457mm, Metric M6 Holes | | | | M-ST-414-18 | ST Series Optical Table, 1200 x 4200 x 457mm, Metric M6 Holes | | | | M-ST-56-8 | ST Series Optical Table, 1500 x 1800 x 203mm, Metric M6 Holes | | | | M-ST-56-12 | ST Series Optical Table, 1500 x 1800 x 305mm, Metric M6 Holes | | | | M-ST-58-8 | ST Series Optical Table, 1500 x 2400 x 203mm, Metric M6 Holes | | | | M-ST-58-12 | ST Series Optical Table, 1500 x 2400 x 305mm, Metric M6 Holes | | | | M-ST-510-8 | ST Series Optical Table, 1200 x 3600 x 203mm, Metric M6 Holes | | | | M-ST-510-18 | ST Series Optical Table, 1500 x 3000 x 457mm, Metric M6 Holes | | | | M-ST-512-18 | ST Series Optical Table, 1500 x 3600 x 457mm, Metric M6 Holes | | | | M-ST-514-18 | ST Series Optical Table, 1200 x 4000 x 457mm, Metric M6 Holes | |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|