|
ADAPT-SUP-0.5 |
Post Mounting Adapter for SS050 and SN050 Suprema, 2-56 thd. |
0 |
In Stock |
14 |
$14.99 |
ADD |
|
CP-0.5 |
Pivot Insert, 1 inch Suprema Optical Mounts |
0 |
In Stock |
16 |
$16.99 |
ADD |
|
M-ADAPT-SUP-0.5 |
Post Mounting Adapter for SS050 and SN050 Suprema, M2 thd. |
0 |
In Stock |
14 |
$14.99 |
ADD |
|
M-SN100-F |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, No Actuators, M4 Mounting Thread |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
M-SN100-F2H |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Hex-Broach Adjustment, M4 Mounting Thread |
0 |
In Stock |
139 |
$139.99 |
ADD |
|
M-SN100-F2HN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Hex-Broach Adjustment, M4 Mounting Thread |
0 |
In Stock |
129 |
$129.99 |
ADD |
|
M-SN100-F2K |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Knob Adjustment, M4 Mounting Thread |
0 |
In Stock |
139 |
$139.99 |
ADD |
|
M-SN100-F2KN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, M4 Mounting Thread |
0 |
In Stock |
119 |
$119.99 |
ADD |
|
M-SN100-F2M |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Micrometer Adjustment, M4 Mounting Thread |
0 |
In Stock |
279 |
$279.99 |
ADD |
|
M-SN100-F3H |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Locking Hex-Broach Adjustment, M4 Mounting Thread |
0 |
In Stock |
159 |
$159.99 |
ADD |
|
M-SN100-F3HN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Hex-Broach Adjustment, M4 Mounting Thread |
0 |
In Stock |
149 |
$149.99 |
ADD |
|
M-SN100-F3K |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Locking Knob Adjustment, M4 Mounting Thread |
0 |
In Stock |
159 |
$159.99 |
ADD |
|
M-SN100-F3KN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Knob Adjustment, M4 Mounting Thread |
99 |
Call |
124 |
$124.99 |
ADD |
|
M-SN100-F3M |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Micrometer Adjustment, M4 Mounting Thread |
0 |
In Stock |
349 |
$349.99 |
ADD |
|
M-SN100-LH |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, Left-Handed, Rear-Load, No Actuators, M4 Mounting Thread |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
M-SS100-F2KN |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, M4 Mounting Thread |
0 |
In Stock |
96 |
$96.99 |
ADD |
|
M-SS100-F3KN |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 3 Knob Adjustment, M4 Mounting Thread |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
M-SS100-R2KN |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, M4 Mounting Thread |
0 |
In Stock |
96 |
$96.99 |
ADD |
|
M-SS100-R3KN |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 3 Knob Adjustment, M4 Mounting Thread |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
SN050-F3 |
Suprema Clear Edge Mirror Mount, 0.5 in. Diameter, 3 Locking Allen-Key Adjustment, 2-56 (M2) Clearance Hole Mounting |
0 |
In Stock |
119 |
$119.99 |
ADD |
|
SN050-R3 |
Suprema Clear Edge Mirror Mount, 0.5 in. Diameter, 3 Locking Allen-Keys, Rear Load, 2-56 (M2) Clearance Hole Mounting |
0 |
In Stock |
119 |
$119.99 |
ADD |
|
SN050-R3N |
Suprema Clear Edge Mirror Mount, 0.5 in. Diameter, 3 Allen-Key Adjustment, Rear Load, 2-56 (M2) Clearance Hole Mounting |
0 |
In Stock |
109 |
$109.99 |
ADD |
|
SN100-F |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, No Actuators, 8-32 Mounting Thread |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
SN100-F2H |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Hex-Broach, 8-32 Mounting Thread |
0 |
In Stock |
139 |
$139.99 |
ADD |
|
SN100-F2HN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Hex-Broach Adjustment, 8-32 Mounting Thread |
0 |
In Stock |
129 |
$129.99 |
ADD |
|
SN100-F2KN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, 8-32 Mounting Thread |
0 |
In Stock |
119 |
$119.99 |
ADD |
|
SN100-F2M |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Micrometer Adjustment, 8-32 Mounting Thread |
0 |
In Stock |
279 |
$279.99 |
ADD |
|
SN100-F3H |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Locking Hex-Broach, 8-32 Mounting Thread |
0 |
In Stock |
159 |
$159.99 |
ADD |
|
SN100-F3HN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Hex-Broach Adjustment, 8-32 Mounting Thread |
0 |
In Stock |
149 |
$149.99 |
ADD |
|
SN100-F3KN |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Knob Adjustment, 8-32 Mounting Thread |
0 |
In Stock |
124 |
$124.99 |
ADD |
|
SN100-F3M |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 3 Micrometer Adjustment, 8-32 Mounting Thread |
0 |
In Stock |
349 |
$349.99 |
ADD |
|
SN100-LH |
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, Left-Handed, Rear-Load, No Actuators, 8-32 Mounting Thread |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
SN100C-F |
Suprema Clear Edge Mount, 1.0 in. Diameter, No Actuators, 8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
SN200-F |
Suprema Clear Edge Mirror Mount, 2.0 in. Diameter, No Actuators,8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
139 |
$139.99 |
ADD |
|
SN200-R-LH |
Suprema Clear Edge Mirror Mount, 2.0 in. Diameter, No Actuators, Left-Handed, Rear Load, 8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
139 |
$139.99 |
ADD |
|
SN200-R2K-LH |
Suprema Clear Edge Mirror Mount, 2.0 in. Diameter, 2 Locking Actuators, Left-Handed, Rear Load, 8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
189 |
$189.99 |
ADD |
|
SN200-R3K-LH |
Suprema Clear Edge Mirror Mount, 2.0 in. Diameter, 3 Locking Actuators, Left-Handed, Rear Load, 8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
209 |
$209.99 |
ADD |
|
SS050-F3 |
Suprema Closed Edge Mirror Mount, 0.5 in. Diameter, 3 Locking Allen-Key Adjustment, 2-56 (M2) Clearance Hole Mounting |
0 |
In Stock |
109 |
$109.99 |
ADD |
|
SS050-F3N |
Suprema Closed Edge Mirror Mount, 0.5 in. Diameter, 3 Allen-Key Adjustment, 2-56 (M2) Clearance Hole Mounting |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
SS050-R3 |
Suprema Closed Edge Mirror Mount, 0.5 in. Diameter, 3 Locking Allen-Keys, Rear Load, 2-56 (M2) Clearance Hole Mounting |
0 |
In Stock |
109 |
$109.99 |
ADD |
|
SS050-R3N |
Suprema Closed Edge Mirror Mount, 0.5 in. Diameter, 3 Allen-Key Adjustment, Rear Load, 2-56 (M2) Clearance Hole Mounting |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
SS100-F2H |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Hex-Broach, 8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
124 |
$124.99 |
ADD |
|
SS100-F3H |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 3 Locking Hex-Broach, 8-32 (M4) Clearance Hole Mounting |
4 |
4 Weeks |
129 |
$129.99 |
ADD |
|
SS100-R2H |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Hex-Broach, Rear Load, 8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
119 |
$119.99 |
ADD |
|
SS100-R2KN |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, Rear Load, 8-32 Mounting Thread |
0 |
In Stock |
96 |
$96.99 |
ADD |
|
SS100-R3H |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 3 Locking Hex-Broach, Rear Load, 8-32 (M4) Clearance Hole Mounting |
0 |
In Stock |
129 |
$129.99 |
ADD |
|
SS100-R3KN |
Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 3 Knob Adjustment, Rear Load, 8-32 Mounting Thread |
0 |
In Stock |
99 |
$99.99 |
ADD |
|
SX100-F |
New!Suprema XTE Low Drift Mirror Mount, 1.0 in. Diameter, No Actuators, 8-32 (M4) CLR |
0 |
In Stock |
105 |
$105.00 |
ADD |
|
SX100-F2KN-254 |
New!Suprema XTE Low Drift Mirror Mount, 1.0 in. Diameter, 3 Knob 254-TPI Adjustment, 8-32 (M4) CLR |
0 |
In Stock |
169 |
$169.00 |
ADD |
|
SX100-F3KN-254 |
New!Suprema XTE Low Drift Mirror Mount, 1.0 in. Diameter, 3 Knob 254-TPI Adjustment, 8-32 (M4) CLR |
0 |
In Stock |
189 |
$189.00 |
ADD |