|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Controllers and Amplifiers > SMC100 Single-Axis Motor Controller/Driver

SMC100 Single-Axis Motor Controller/Driver
SMC100 Single-Axis Motor Controller/Driver

  • Affordable single-axis control
  • Advanced Backlash and Hysteresis compensation mode
  • RS-232-C or USB communication for easy user interfacing
  • Internal RS-485 link allows networking up to 31 controllers
  • Convenient multi-axis programming
  • Enhanced system safety by reading parameters from Newport ESP compatible stages

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
The SMC100CC and SMC100PP are single axis motion controllers/drivers for DC servo motors (SMC100CC) and 2-phase stepper motors (SMC100PP) up to 48 VDC at 1.5 A rms. They provide a very compact and low-cost solution for driving most of Newport’s stages, including the popular GTS and ILS linear stages, URS rotation stages, and LTA actuators.
Communication with the SMC100 is achieved via the integrated RS-232-C interface, or from a USB port using the external adapter SMC-USB (requires Windows™ operating system). Intuitive, Windows-based software supports all configurations and enables basic motion. Advanced application programming is simplified by an ASCII command interface and a set of two-letter mnemonic commands.
When used with Newport ESP enhanced positioners, the SMC100 will detect the connected product automatically for the most straightforward system configuration. This exclusive Newport feature does not only reduce configuration time, but provides also the best protection of your equipment from any accidental damage.
Up to 31 controllers can be networked through the internal RS-485 communication link. This internal multi-drop full-duplex serial link simplifies communication to several units, without the need for sending “address selection commands”. This results in enhanced multi-axes management with improved program readability and faster communication compared to alternative systems based on ...


Refer to the Stage and Controller Compatibility Table,(see Stage and Controller Compatibility) for a complete list of stages. Listed also is the maximum power consumption for each stage when used at maximum speed, with full load and with maximum acceleration. The SMC100 allows daisy-chaining power from one SMC100 to another one using the power cable included with the controller. But, the total power consumption of all stages connected to the same power supply should not exceed 80 W.

Example: The maximum power consumption of an IMS-V is 55 W. The maximum power consumption of a VP-25XA is 10 W. So, it is possible to connect one IMS-V and up to two VP-25XA to the same power supply. But, it is not possible to connect two IMS-V stages to the same power supply.

Note: Certain stepper motor driven stages, when used with an SMC100PP, can attain speeds of only up to 40% of the rated maximum speed.

Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 SMC100CC  SMC100 controller for DC servo motors. Includes 0.2m long power and RS-485 cables  
$826.00
 
Available Today
 SMC100PP  SMC100 controller for 2-phase stepper motors. Includes 0.2m long power and RS-485 cables  
$826.00
 
Available Today
 SMC-RC  Remote Control, SMC100 Series, 16-Character LCD Display  
$234.00
 
Available Today
 SMC-PS80  Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.  
$118.00
 
Available Today
 SMC-232  RS-232-C cable, 3 m length, DB9F to DB9F  
$24.00
 
Available Today
 SMC-USB  USB Interface, Includes USB to COM Port Adapter & RS-232-C Cable, Windows  
$80.00
 
Available Today
 SMC-CB1(1)  RS-485 Cable for SMC100 Series, 1 m Length  
$15.00
 
Available Today
 SMC-CB3(1)  RS-485 Cable for SMC100 Series, 3 m Length  
$15.00


(1) Only required when RS-485 cable included with SMC100 is too short.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .