|
|
| SM Series Vernier Micrometers |
|
|
SM-25 and SM-06
|
-
Exceptionally smooth movement- Vernier scale allows positioning to 1 mm increments
- Compatible with most Newport translation stages and mounts
- Available in travel ranges from 6 to 50 mm
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
SM Series Micrometers, which are standard drives for most Newport stages, are our most popular manual actuators and are available in travel ranges from 6 to 50 mm. These micrometers have 0.5 mm pitch (50.8 TPI) threads and read directly in increments of 10 mm, with vernier reading of 1 mm. A left handed version is also available. Left-hand threaded versions are preferred when the micrometer is mounted on the moving platform of a stage so that turning the micrometer moves the stage in the direction of the micrometer travel.
SM Series Micrometers, which are standard drives for most Newport stages, are our most popular manual actuators and are available in travel ranges from 6 to 50 mm. These micrometers have 0.5 mm pitch (50.8 TPI) threads and read directly in increments of 10 mm, with vernier reading of 1 mm. A left handed version is also available. Left-hand threaded versions are preferred when the micrometer is mounted on the moving platform of a stage so that turning the micrometer moves the stage in the direction of the micrometer travel.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | SM-06 | Vernier Micrometer, 6mm Travel, 9 lb Load Capacity | | | | SM-13 | Vernier Micrometer, 13mm Travel, 9 lb Load Capacity | | | | SM-13LH | Vernier Micrometer, 13mm Travel, 9 lb Load Capacity, Left Handed | | | | SM-25 | Vernier Micrometer, 25mm Travel, 23 lb Load Capacity | | | | SM-50 | Vernier Micrometer, 50mm Travel, 23 lb Load Capacity | |
| | Left-hand threaded versions contain LH in the model number. | |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|