|
|
| SLM Series Compact Air Mount without Self Leveling |
|
|

|
- No leveling values, just fill and forget
- Rigid side walls maintain 10 Hz natural frequency when deflated
- Virtually maintenance free
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF |
Product Description
SLM Mounts offer excellent support for high shock or applications requiring lower levels of vibration isolation. They can be used to isolate machinery from floor vibrations or the floor from machinery vibrations. The rigid wall design is far superior to conventional air bladders. SLM mounts also offer excellent protection against high static deflection, drift and permanent set. Once filled with air they are virtually maintenance free.
SLM Mounts offer excellent support for high shock or applications requiring lower levels of vibration isolation. They can be used to isolate machinery from floor vibrations or the floor from machinery vibrations. The rigid wall design is far superior to conventional air bladders. SLM mounts also offer excellent protection against high static deflection, drift and permanent set. Once filled with air they are virtually maintenance free.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
SLM-1A |
SLM Series Compact Air Mount, 100 lb Max. Load, 60 psi Max. Air Pressure |
$131.00 |
Available Today |
SLM-3A |
SLM Series Compact Air Mount, 300 lb Max. Load, 60 psi Max. Air Pressure |
$158.00 |
Available Today |
SLM-6A |
SLM Series Compact Air Mount, 600 lb Max. Load, 80 psi Max. Air Pressure |
$184.00 |
Available Today |
SLM-12A |
SLM Series Compact Air Mount, 1200 lb Max. Load, 80 psi Max. Air Pressure |
$263.00 |
Available Today |
SLM-24A |
SLM Series Compact Air Mount, 2400 lb Max. Load, 8 psi Max. Air Pressure |
$341.00 |
Available Today |
SLM-48A |
SLM Series Compact Air Mount, 4800 lb Max. Load, 80 psi Max. Air Pressure |
$683.00 |
11 Weeks |
SLM-96A |
SLM Series Compact Air Mount, 9600 lb Max. Load, 80 psi Max. Air Pressure |
$1250.00 |
8 Weeks |
SLM-192A |
SLM Series Compact Air Mount, 19200 lb Max. Load, 80 psi Max. Air Pressure |
$2250.00 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|