SL Series High-Stability Steel Gimbal Mounts
  • High-stability mount
  • Sizes for most popular optics
  • Convertible to right-handed and left-handed versions
  • Standard, differential, or locking drives
Share This Page
DescriptionSpecifications Models Catalog PDF
(left to right) SL101.6BM, SL50BM, SL25.4BMBase assembly included

SL Series Optical Mounts are true gimbal mounts for high-resolution azimuth and elevation adjustment of mirrors and beamsplitters. The fixed rotational axes intersect at the front surface of the optic, allowing simple, non-coupled rotation without translation. The gimbal design also greatly reduces beam wander and optical path-length changes. These mounts are designed for maximum clear aperture of the transmitted beam at a 45° incident angle.

SL Mounts are designed for a single nominal optical diameter for positive, “made-to-fit” three-point mounting inside the gimbal body. The nominal diameter of the optic corresponds to the numbers in the Model number, so that an SL50 mount accepts a 50 mm optic. The base plate can be mounted in two places which allows you to convert between right-hand and left-hand operation. SL Series Mounts are configured with a base plate and riser (if required) for a nominal 50 or 75 mm optical axis height. Riser blocks of 25 mm and 50 mm may be placed in any combination beneath the base plate to achieve any optical axis height (>75) which is a multiple of 25 mm. For continuously variable height adjustment we recommend the ECN-80 elevator base.

For general applications, BM Micrometer drives supply graduated settings for repeatable positioning. For ten times higher positioning sensitivity, specify BD Differential Micrometers. BHC Lockable Adjustment Screws lock the optic in position to prevent inadvertent misadjustment.


RH bases are ideal for fix height settings


SL mount on a UMR stage assembly

Related Products
  • BR Series Bridles
  • ECN-80 Elevator Bases
  • RH Series Riser Bases


The ECN-80 is ideal for continuously variable height adjustment.