|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > SL Series Gimbal Optical Mounts

SL Series Gimbal Optical Mounts
SL Series Gimbal Optical Mounts
(left to right) SL101.6BM, SL50BM, SL25.4BM
Base assembly included

  • High-stability mount
  • Sizes for most popular optics
  • Convertible to right-handed and left-handed versions
  • Standard, differential, or locking drives

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
SL Series Optical Mounts are true gimbal mounts for high-resolution azimuth and elevation adjustment of mirrors and beamsplitters. The fixed rotational axes intersect at the front surface of the optic, allowing simple, non-coupled rotation without translation. The gimbal design also greatly reduces beam wander and optical path-length changes. These mounts are designed for maximum clear aperture of the transmitted beam at a 45° incident angle.
SL Mounts are designed for a single nominal optical diameter for positive, “made-to-fit” three-point mounting inside the gimbal body. For general applications, BM Micrometer drives supply graduated settings for repeatable positioning. For ten times higher positioning sensitivity, specify BD Differential Micrometers. BHC Lockable Adjustment Screws lock the optic in position to prevent inadvertent misadjustment.

 Quantity Model Description Price
  SL25.4BM SL Series Gimbal Optical Mount, 25.4mm, 2 BM Micrometers, Knob, ±3° 
  SL25.4BD SL Series Gimbal Optical Mount, 25.4mm, 2 BD Micrometers, Knob 
  SL25.4BHC SL Series Gimbal Optical Mount, 25.4mm, 2 BHC Precision Screws, Hex 
  SL25.4N SL Series Gimbal Optical Mount, 25.4mm, No Actuators 
  SL50BM SL Series Gimbal Optical Mount, 50mm, 2 BM Micrometers, Knob, ±2° 
  SL50BD SL Series Gimbal Optical Mount, 50mm, 2 BD Micrometers, Knob 
  SL50BHC SL Series Gimbal Optical Mount, 50mm, 2 BHC Precision Screws, Hex 
  SL50N SL Series Gimbal Optical Mount, 50mm, No Actuators 
  SL51BM SL Series Gimbal Optical Mount, 51mm, 2 BM Micrometers, Knob, ±2° 
  SL51BD SL Series Gimbal Optical Mount, 51mm, 2 BD Micrometers, Knob 
  SL51BHC SL Series Gimbal Optical Mount, 51mm, 2 BHC Precision Screws, Hex 
  SL51N SL Series Gimbal Optical Mount, 51mm, No Actuators 
  SL76.2BM SL Series Gimbal Optical Mount, 76.2mm, 2 BM Micrometers, Knob, ±2° 
  SL76.2BD SL Series Gimbal Optical Mount, 76.2mm, 2 BD Micrometers, Knob 
  SL76.2BHC SL Series Gimbal Optical Mount, 76.2mm, 2 BHC Precision Screws, Hex 
  SL76.2N SL Series Gimbal Optical Mount, 76.2mm, No Actuators 
  SL101.6BM SL Series Gimbal Optical Mount, 101.6mm, 2 BM Micrometers, Knob, ±2° 
  SL101.6BD SL Series Gimbal Optical Mount, 101.6mm, 2 BD Micrometers, Knob 
  SL101.6BHC SL Series Gimbal Optical Mount, 101.6mm, 2 BHC Precision Screws, Hex 
  SL101.6N SL Series Gimbal Optical Mount, 101.6mm, No Actuators 

For Vacuum Compatible versions append “V6” to the part number.


Base Ordering Information
 Quantity Model Description Price
  RH-25 25 mm Riser Base 
  RH-50 50 mm Riser Base 
  ECN-80 Elevator Base 


Base Ordering Information, Metric
 Quantity Model Description Price
  M-RH-25 25 mm Riser Base, Metric 
  M-RH-50 50 mm Riser Base, Metric 
  M-ECN-80 ECN Series Lab Jack, Rotating Column, 80mm Diameter, 100 to 160mm Travel Range, Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .