|
|
| SL-A Series Gimbal Optical Mounts |
|
|
|
-
Accommodates circular or rectangular optics to 16.5 in. (420 mm)- Versatile design accepts optics larger and smaller than nominal dimensions
- Unlimited coarse rotation in elevation and azimuth, up to ±2° fine adjustment range
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
SL-A Gimbal Optical Mounts facilitate fast, accurate positioning of large circular or rectangular optics. Unlimited rotation in elevation and azimuth allow the mount and optic to be oriented in any position in space. Circular optics smaller than the mounts nominal diameter are securely held inside the mount ring by extendible clamp arms. Circular and rectangular optics larger than the nominal diameter may also be attached to the mounting ring with external clamps. For added versatility, a large aperture in the base allows light to pass through unobstructed. A clutch nut on each axis allows the mirror to be quickly oriented in any coarse position. Locking the clutch nuts enables up to ±2° fine adjustment using your choice of standard micrometer, differential micrometer, or lockable adjustment screws.
SL-A Gimbal Optical Mounts facilitate fast, accurate positioning of large circular or rectangular optics. Unlimited rotation in elevation and azimuth allow the mount and optic to be oriented in any position in space. Circular optics smaller than the mounts nominal diameter are securely held inside the mount ring by extendible clamp arms. Circular and rectangular optics larger than the nominal diameter may also be attached to the mounting ring with external clamps. For added versatility, a large aperture in the base allows light to pass through unobstructed. A clutch nut on each axis allows the mirror to be quickly oriented in any coarse position. Locking the clutch nuts enables up to ±2° fine adjustment using your choice of standard micrometer, differential micrometer, or lockable adjustment screws.
| |
|
|
|
|
Ordering Information | | Larger SL-A Series mounts are available by special order for optics up to 16.5 in. (420 mm) diameter. Contact our technical sales staff for information. | | Quantity | Model | Description | Price | | | Gimbal mount for nominal ø3 in. (80 mm) optics | | | SL8ABM | SL-A Gimbal Optical Mount, 80.0mm, Standard Micrometers, ±2.0° | | | | SL8ABD | SL-A Gimbal Optical Mount, 80.0mm, Differential Micrometers, ±2.0° | | | | SL8ABHC | SL-A Gimbal Optical Mount, 80.0mm, Locking Adjustment Screws, ±2.0° | | | | Gimbal mount for nominal ø6 in. (150 mm) optics | | | SL15ABM | SL-A Gimbal Optical Mount, 152.4mm, Standard Micrometers, ±1.15° | | | | SL15ABD | SL-A Gimbal Optical Mount, 152.4mm, Differential Micrometers, ±1.15° | | | | SL15ABHC | SL-A Gimbal Optical Mount, 152.4mm, Locking Adjustment Screws, ±1.15° | | | | Gimbal mount for nominal ø8 in. (200 mm) optics | | | SL20ABM | SL-A Gimbal Optical Mount, 203.4mm, Standard Micrometers, ±0.92° | | | | SL20ABD | SL-A Gimbal Optical Mount, 203.4mm, Differential Micrometers, ±0.92° | | | | SL20ABHC | SL-A Gimbal Optical Mount, 203.4mm, Locking Adjustment Screws, ±0.92° | |
| |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|