|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > SL-A Series Clear-Base Precision Gimbal Mounts

SL-A Series Clear-Base Precision Gimbal Mounts
SL-A Series Clear-Base Precision Gimbal Mounts

  • Accommodates circular or rectangular optics to 16.5 in. (420 mm)
  • Versatile design accepts optics larger and smaller than nominal dimensions
  • Unlimited coarse rotation in elevation and azimuth, up to ±2° fine adjustment range

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
SL-A Gimbal Optical Mounts facilitate fast, accurate positioning of large circular or rectangular optics. Unlimited rotation in elevation and azimuth allow the mount and optic to be oriented in any position in space. Circular optics smaller than the mount’s nominal diameter are securely held inside the mount ring by extendible clamp arms. Circular and rectangular optics larger than the nominal diameter may also be attached to the mounting ring with external clamps. For added versatility, a large aperture in the base allows light to pass through unobstructed.
A clutch nut on each axis allows the mirror to be quickly oriented in any coarse position. Locking the clutch nuts enables up to ±2° fine adjustment using your choice of standard micrometer, differential micrometer, or lockable adjustment screws.



Ordering Information
Larger SL-A Series mounts are available by special order for optics up to 16.5 in. (420 mm) diameter. Contact our technical sales staff for information.
 Quantity  Model  Description  Price
   Gimbal mount for nominal ø3 in. (80 mm) optics
 
7 Weeks
 SL8ABM  SL-A Gimbal Optical Mount, 80.0mm, Standard Micrometers, ±2.0°  
$1676.00
 
7 Weeks
 SL8ABD  SL-A Gimbal Optical Mount, 80.0mm, Differential Micrometers, ±2.0°  
$1928.00
 
Available Today
 SL8ABHC  SL-A Gimbal Optical Mount, 80.0mm, Locking Adjustment Screws, ±2.0°  
$1495.00
   Gimbal mount for nominal ø6 in. (150 mm) optics
 
8 Weeks
 SL15ABM  SL-A Gimbal Optical Mount, 152.4mm, Standard Micrometers, ±1.05°  
$1752.00
 
8 Weeks
 SL15ABD  SL-A Gimbal Optical Mount, 152.4mm, Differential Micrometers, ±1.05°  
$2292.00
 
8 Weeks
 SL15ABHC  SL-A Gimbal Optical Mount, 152.4mm, Locking Adjustment Screws, ±1.05°  
$1778.00
   Gimbal mount for nominal ø8 in. (200 mm) optics
 
3 Weeks
 SL20ABM  SL-A Gimbal Optical Mount, 203.4mm, Standard Micrometers, ±0.75 °  
$2164.00
 
8 Weeks
 SL20ABD  SL-A Gimbal Optical Mount, 203.4mm, Differential Micrometers, ±0.75 °  
$2699.00
 
6 Weeks
 SL20ABHC  SL-A Gimbal Optical Mount, 203.4mm, Locking Adjustment Screws, ±0.75 °  
$2190.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .