|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Linear Stages > SDS Series Precision Low-Profile Ball Bearing Linear Stages

SDS Series Precision Low-Profile Ball Bearing Linear Stages
SDS Series Precision Low-Profile Ball Bearing Linear Stages
(left to right) SDS40, M-SDS25, SDS65

  • Stainless steel construction for highest rigidity and stability
  • Specialized profiled bearing ways for maximum stiffness and load capacity
  • Side-mounted micrometer for minimum stage envelope
  • Non-influencing locking mechanism
  • Low-profile design

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The SDS Series Linear Translation Stages incorporate maximum performance in the smallest possible footprint. Especially designed for industrial OEM system integration, the stainless steel construction features higher rigidity, superior clean room acceptability, and better long-term stability than aluminum stages.
SDS stages are available in three sizes, 25 x 25, 40 x 40, and 65 x 65 mm, and are supplied with a BM Series Micrometer already installed. They can be directly stacked into an XY-configuration, and an XYZ assembly can be built using the available 90° angle brackets. For mounting M-SDS25 and SDS40 stages to optical tables with a 1 in. (25 mm) grid or to other larger scale components, use our slotted base plates (see Slotted Bases). For rotational movement, these stages are compatible with the RS Series Rotation Stages (see Rotation Stages) and GON Series Goniometers (see Goniometers).



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 SDS40  Low-Profile Ball Bearing Linear Stage, 16mm Travel, 40 x 40 x 13mm, BM Micrometer, Metric  
$450.84
 
Available Today
 SDS65  Low-Profile Ball Bearing Linear Stage, 25mm Travel, 65 x 65 x 18mm, BM Micrometer, Metric  
$563.04
   Accessories  
 
Available Today
 SDS40-BK  90° Angle Bracket, SDS40 Stage  
$108.12
 
Available Today
 SDS65-BK  90° Angle Bracket, SDS65 Stage  
$119.34
 
Available Today
 B-2B  Slotted Base Plate, 25 or 40mm to 65mm Stage, 1.1 inch Translation Range  
$31.62


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-SDS25  Low-Profile Ball Bearing Linear Stage, 10mm Travel, 25 x 25 x 12mm, BM Micrometer, Metric  
$434.52
 
8 Weeks
 M-SDS40  Low-Profile Ball Bearing Linear Stage, 16mm Travel, 40 x 40 x 13mm, BM Micrometer, Metric  
$450.84
 
Available Today
 M-SDS65  Low-Profile Ball Bearing Linear Stage, 25mm Travel, 65 x 65 x 18mm, BM Micrometer, Metric  
$563.04
   Accessories  
 
4 Weeks
 M-SDS25-BK  90° Angle Bracket, M-SDS25, M2 Thread, Metric  
$103.02
 
3 Weeks
 M-SDS40-BK  90° Angle Bracket, M-SDS40, M3 Thread, Metric  
$108.12
 
Available Today
 M-SDS65-BK  90° Angle Bracket, M-SDS65, M6 Thread, Metric  
$119.34
 
Available Today
 M-B-1.25  Adaptor Plate  
$39.78
 
Available Today
 M-B-2C  Adaptor Plate  
$36.00
 
Available Today
 M-B-2B  Adaptor Plate  
$31.62



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .