SDS Series 90° Angle Brackets are used to build multi-axis stage assemblies. They are constructed of stainless steel for high rigidity. Their profile is narrow; no wider than the stage they attach to. For additional flexibility, these angle brackets can also be used as an orthogonal platform for component mounting. SDS Series Angle Brackets are compatible with SDS Series linear stages, DS Series linear dovetail stages, RS Series rotation stages, and GON Series goniometers.
SDS40 stages in XYZ assembly with SDS40-BK angle bracket.