|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Bases and Brackets > SDS Series Angle Brackets

SDS Series Angle Brackets
SDS Series Angle Brackets

  • Rigid, stainless steel construction
  • Assemble multi-axis positioners
  • Narrow profile
  • Orthogonal mounting platform for a stage
  • Compatible with SDS and DS linear stages, RS rotation stages, and GON goniometers

Product Description Drawings Catalog PDF 3-D Model
Product Description
SDS Series 90° Angle Brackets are used to build multi-axis stage assemblies. They are constructed of stainless steel for high rigidity. Their profile is narrow; no wider than the stage they attach to. For additional flexibility, these angle brackets can also be used as an orthogonal platform for component mounting. SDS Series Angle Brackets are compatible with SDS Series linear stages, DS Series linear dovetail stages, RS Series rotation stages, and GON Series goniometers.


Ordering Information
 Quantity Model Description Price
  SDS40-BK SDS Series 90° Angle Bracket for 40 mm Stages, 6-32 Thread 
  SDS65-BK SDS Series 90° Angle Bracket for 65 mm Stages, 1/4-20 Thread 


Ordering Information, Metric
 Quantity Model Description Price
  M-SDS25-BK SDS Series 90° Angle Bracket for 25 mm Stages, M2 Thread, Metric 
  M-SDS40-BK SDS Series 90° Angle Bracket for 40 mm Stages, M3 Thread, Metric 
  M-SDS65-BK SDS Series 90° Angle Bracket for 65 mm Stages, M6 Thread, Metric 

* 90° Angle Bracket for 25 mm Stages is only available as a metric model.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .