|  
Sign In  Or  Create New Account
  Optical Tables and Vibration Control
    Breadboards and Grid Platforms
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Honeycomb, Granite and Rigid Structures
    Isolators
    Optical Tables
    Structural Rails and Carriers
    Technical Reference
    Testing, Analysis and Design
    Vibration Control Replacement Parts
    Workstations and Isolated Platforms
 Show All Product Lines
Home > Products > Optical Tables and Vibration Control > Breadboards and Grid Platforms > SA Series Solid Aluminum Plates

SA Series Solid Aluminum Plates
SA Series Solid Aluminum Plates

  • SA Series Solid Aluminum Plates answer the demand for an ultra low cost, yet highly durable, breadboard that can be used in a complete range of non-critical applications
  • Available in a wide range of sizes and mounting hole configurations, SA Series Solid Aluminum Plates adapt easily to existing workstation environments

Product DescriptionProduct DetailSpecificationsCatalog PDF
Product Description
Nothing beats the SA Series Solid Aluminum Plate for its combination of durability, quality workmanship and affordability.
These thick, solid aluminum plates are perfect for all kinds of non-critical applications where higher performance, and higher priced breadboards are simply not necessary.
Tapped and anodized flat black, the SA Series is available in a multitude of shapes and sizes. Choose between English, Metric, and custom hole configurations. It is easy to retrofit to existing tables for increased workspace and convenience.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 SA-11  SA Series Solid Aluminum Plate, 12 in. x 12 in., 1/4-20 holes on 1 in. grid  
$222.00
 
Available Today
 SA-18X18  SA Series Solid Aluminum Plate, 18 in. x 18 in., 1/4-20 holes on 1 in. grid  
$449.00
 
1 Week
 SA-18X30  SA Series Solid Aluminum Plate, 18 in. x 30 in., 1/4-20 holes on 1 in. grid  
$605.00


Ordering Information, Metric
 Quantity  Model  Description  Price
 
4 Weeks
 M-SA-06X06  SA Series Solid Aluminum Plate, 150 mm x 150 mm, M6 holes on 25 mm grid, Metric  
$67.00
 
1 Week
 M-SA-11  SA Series Solid Aluminum Plate, 300 mm x 300 mm, M6 holes on 25 mm grid, Metric  
$222.00
 
1 Week
 M-SA-12  SA Series Solid Aluminum Plate, 300 mm x 600 mm, M6 holes on 25 mm grid, Metric  
$395.00
 
Call For Availability
 M-SA-18X18  SA Series Solid Aluminum Plate, 450 mm x 450 mm, M6 holes on 25 mm grid, Metric  
$449.00
 
Call For Availability
 M-SA-18X30  SA Series Solid Aluminum Plate, 450 mm x 750 mm, M6 holes on 25 mm grid, Metric  
$605.00
 
Available Today
 M-SA-22  SA Series Solid Aluminum Plate, 600 mm x 600 mm, M6 holes on 25 mm grid, Metric  
$676.00
 
Call For Availability
 M-SA-30X30  SA Series Solid Aluminum Plate, 750 mm x 750 mm, M6 holes on 25 mm grid, Metric  
$789.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .