|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Bases and Brackets > Rotation Adaptor

Rotation Adaptor
Rotation Adaptor

  • Manual, lockable rotation around a peg
  • Rotate anywhere a 1/4-20 (M6) peg can be located
  • Mount above or below a linear stage or other component

Product Description Product Detail Drawings Catalog PDF 3-D Model
Product Description
Use these adaptors as a base to provide simple manual rotation for a variety of components. These rotation adaptors attach via one of the PEG-10 pegs which mount to 1/4-20 (M6) threaded holes. Once in place, the rotation adaptor can be locked in position by tightening the two set screws located on the circumference of the adaptor.


Ordering Information
 Quantity Model Description Price
  460P-RA1 Rotation Adaptor, ø1.5 in. 
  460P-RA2 Rotation AdaptoRotation Adaptor, ø2.6 in. 
  PEG-10 Pegs, pack of 10, 1/4-20 Thread 


Ordering Information, Metric
 Quantity Model Description Price
  M-460P-RA1 Rotation Adaptor, ø31.8 mm, Metric 
  M-460P-RA2 Rotation Adaptor, ø64.8 mm, Metric 
  M-PEG-10 Pegs, pack of 10, M6 Thread, Metric 

U.S. Patent 6,163,417
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .