|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Lens Holders > Rotatable Lens/Polarizer Mounting System

Rotatable Lens/Polarizer Mounting System
Rotatable Lens/Polarizer Mounting System
(top left to right) LH2-1.5R, LH2-2R, LM2-R, LM1-R
(bottom left to right) LH1-0.25R, LH1-0.5R, LH1-1R


  • Quick change, spring-loaded mount
  • Mounted optics are protected from scratches and fingerprints
  • Graduated dial for rotation of polarizers
  • Slender profile is ideal for beamsplitters
  • Post and pedestal mountable

Product Description Product Detail Drawings Downloads Catalog PDF 3-D Model
Product Description
LH-R Series Optics Holder Cells and LM-R Series Cell Mounts form a convenient optical mounting system that speeds your experimental work. Lenses or polarizers are mounted in a cell with a delrin retainer ring, protecting them from fingerprints and scratches. Cell mounted optics are held in the LM-R Series mount by a spring-loaded detent, allowing them to be quickly removed and replaced. Additionally, optics can be accurately rotated using graduations marked every 2 degrees. The holder cells and cell mounts are sold separately.


Ordering Information
 Quantity Model Description Price
  LM1-R LH1 Lens/Polarizer Mount, 25.4mm Optical Axis Height 
  LH1-0.25R LH1 Optics Holder Cell, 6.35mm Diameter 
  LH1-0.5R LH1 Optics Holder Cell, 12.7mm Diameter 
  LH1-1R LH1 Optics Holder Cell, 25.4mm Diameter 
  LM2-R LH2 Lens/Polarizer Mount, 38.1mm Optical Axis Height 
  LH2-1.5R LH2 Optics Holder Cell, 38.1mm Diameter 
  LH2-2R LH2 Optics Holder Cell, 50.8mm Diameter 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .