|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Rod Mount for Oriel® Fiber Bundles

Rod Mount for Oriel® Fiber Bundles
Rod Mount for Oriel<sup>&#174;</sup> Fiber Bundles
77814 Rod Mount for Oriel® Fiber Bundles

  • Inexpensive Rod Mount
  • Coarse Z adjustment

Product Description Catalog PDF
Product Description
The 77814 is an inexpensive and simple device that holds any 11 mm Orie®l Fiber Bundle atop an optical rod (all Oriel Single and Multi-Branch Fiber Bundles have 11 mm ferrules). You can vary the optical axis height, and you can adjust the position of the face of the bundle over 17 mm. When the fiber is in the proper position, it is secured with a thumbscrew. The 77814 does not include an optical rod; choose one from here


Ordering Information
 Quantity Model Description Price
  77814 Rod Mounted Fiber Bundle Holder 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .