The Oriel Research Lamp Housings are our most sophisticated housings, they hold the lamp, ignitor, condensing optics, rear reflector and lamp cooling fan. Oriel offers three families of housings to hold our line of 50 to 1600 W Hg, Xe and Hg(Xe) DC arc lamps. Simply switch the socket adapter and you can change between lamp types and wattages, within the appropriate housing family. The socket adapter holds the lamp at the proper optical height for the rear reflector and condenser. To optimize the position and to compensate for lamp to lamp variations, Oriel provide rear reflector and lamp adjusters.
The lamp housings described on these pages are ideal for researchers who need the versatility of a housing that can run a number of different lamps and can support a wide range of optical accessories at the output.
Which Condenser do I Choose?
We offer various types of condensing lens assemblies for our Research Arc Lamp Housings. They differ in:
- Usable spectral range
- Collimated and focused outputs
- Aperture size
- Beam quality and collection efficiency
Each assembly consists of one or more lenses inside a barrel housing with a focusing lever and locking screw. All condensers are designed to produce a collimated beam, but the focusing lever allows you to adjust the lens position to produce a converging or diverging beam.
The condensers have a female flange on the output so you can directly couple male flanged accessories such as filter holders, fiber optic assemblies and shutters. Choose the same size series of accessory as the condenser. Table 1 lists the size of series for each condenser. We also offer housings without condenser for those wanting to integrate their own optical train. Contact a Sales Engineer if you need a custom designed system.
Spectral Range
The Pyrex® and borosilicate crown glass condensers do not transmit below 350 nm. If you need the UV output from the lamp, choose a fused silica condenser. To improve transmittance, we can coat the lenses with an anti-reflection coating on both sides, for a selected wavelength range. Contact a Sales Engineer for a price quotation.
Fig. 1 250 - 500 W Oriel Research Arc Lamp Housing.
Beam Quality
Our aspheric lens-based condensers offer improved beam quality (uniformity and divergence) over spherical lens systems. We offer these for collimated and focused outputs. Their design ensures that they are corrected spherical aberration and lateral chromatic aberration with minimized longitudinal chromatic aberrations.
Table 1 Comparison of Condensers
|
Housing Model |
For Lamp Type |
Condenser Type |
Collimated Output Diameter(SI) |
Lens Multiplication Factor* |
Transmittance Range of Lens Material |
Size Series |
| 66901
|
50 to 500 W Hg, Xe and Hg(Xe) DC arc lamp |
F/1.5, single element fused silica |
1.3 |
0.06 |
200 - 2500 nm |
1.5 inch |
| 67001
|
50 to 500 W Hg, Xe and Hg(Xe) DC arc lamp |
F/2.2, fused silica asphere |
1.3 |
0.05 |
200 - 2500 nm |
1.5 inch |
| 67003
|
50 to 500 W Hg, Xe and Hg(Xe) DC arc lamp |
F/2.2, fused silica asphere |
0.5 to 3 mm (lamp dependent) |
0.05 |
200 - 2500 nm |
1.5 inch |
| 67005
|
50 to 500 W Hg, Xe and Hg(Xe) DC arc lamp |
F/1, fused silica asphere |
1.3 |
0.11 |
200 - 2500 nm |
1.5 inch |
| 67006
|
50 to 500 W Hg, Xe and Hg(Xe) DC arc lamp |
F/1, fused silica asphere |
0.5 to 3 mm (lamp dependent) |
0.11 |
200 - 2500 nm |
1.5 inch |
| 66903
|
50 to 500 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/0.85, Pyrex asphere |
1.3 |
0.13 |
350 - 2500 nm |
1.5 inch |
| 66912
|
50 to 250 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/0.7, four element borosilicate crown Aspherab® |
2.7 |
0.18 |
350 - 2500 nm |
3 inch |
| 66904
|
50 to 500 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/0.7, four element silica-borosilicate crown Aspherab® |
2.7 |
0.18 |
350 - 2500 nm |
3 inch |
| 66905
|
50 to 500 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/0.7, four element fused silica Aspherab® |
2.7 |
0.20 |
200 - 2500 nm |
3 inch |
| 66921
|
450 to 1000 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/1, two element fused silica |
1.9 |
0.13 |
200 - 2500 nm |
2 inch |
| 66904
|
50 to 500 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/0.7, four element silica-borosilicate crown Aspherab® |
2.7 |
0.18 |
350 - 2500 nm |
3 inch |
| 66923
|
450 to 1000 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/0.7, four element fused silica Aspherab® |
2.7 |
0.20 |
200 - 2500 nm |
3 inch |
| 66870
|
1600 Watt Hg, Xe and Hg(Xe) DC arc lamp |
F/1, two element fused silica |
1.9 |
0.13 |
200 - 2500 nm |
2 inch |
Fig. 2 Four types of condensers.
Lamp and Reflector Adjusters
The socket adapter holds the lamp at the proper optical height for the rear reflector and condenser. To optimize the position and to compensate for lamp to lamp variations, we provide rear reflector and lamp adjusters. The combination of tilt and translational adjustment lets you precisely position the arc for maximum collection.
Safety Features
These lamp housings include a number of safety features to prevent lamp damage and accidental exposure. A door interlock prohibits the operation of the lamp while the door is open; a temperature sensor monitors the lamps operating temperature and controls the cooling fan accordingly.
Cables
Please specify the appropriate cable for your choice of lamp, when ordering a 50 - 500 W Lamp Housing. See the table below to identify the appropriate cable. The 450 - 1600 W Housings include a set of cables to run any lamp type.