DescriptionSpecifications
Models
Catalog PDF
Typical reflectance curve of Gold reflective coating.
Specifications
| Material | Aluminum |
| Active Area | 0.50 to 1.00" dia.: to 0.05 in. from edge 1.50" dia. and 2.5" hex. :≥90% of effective diameter |
| Apex - Base Distance | 0.50 to 1.50" dia.:0.500 in. 2.5" hex.: 0.550" |
| Mounting (tapped hole) | 10-24 x 0.2 in. depth |
| Coating | Bare Gold |
| Surface Quality | F/F (80/50) per MIL-F-48616 |
| Coating Adhesion | MIL-F-48616 |
| Humidity Resistance | MIL-F-48616 |
| Operating Temperature Range | -40 °C to 60 °C |
| | Model | Description |
|
50326-0505
|
Replicated Hollow Metal Retroreflector, 12.7mm OD, 5 arc sec Return Beam Accuracy
|
|
50326-0510
|
Replicated Hollow Metal Retroreflector, 12.7mm OD, 10 arc sec Return Beam Accuracy
|
|
50326-0802
|
Replicated Hollow Metal Retroreflector, 19.1mm OD, 2 arc sec Return Beam Accuracy
|
|
50326-0805
|
Replicated Hollow Metal Retroreflector, 19.1mm OD, 5 arc sec Return Beam Accuracy
|
|
50326-0810
|
Replicated Hollow Metal Retroreflector, 19.1mm OD, 10 arc sec Return Beam Accuracy
|
|
50326-1002
|
Replicated Hollow Metal Retroreflector, 25.4mm OD, 2 arc sec Return Beam Accuracy
|
|
50326-1005
|
Replicated Hollow Metal Retroreflector, 25.4mm OD, 5 arc sec Return Beam Accuracy
|
|
50326-1010
|
Replicated Hollow Metal Retroreflector, 25.4mm OD, 10 arc sec Return Beam Accuracy
|
|
50326-1502
|
Replicated Hollow Metal Retroreflector, 38.1mm OD, 2 arc sec Return Beam Accuracy
|
|
50326-1505
|
Replicated Hollow Metal Retroreflector, 38.1mm OD, 5 arc sec Return Beam Accuracy
|
|
50326-1510
|
Replicated Hollow Metal Retroreflector, 38.1mm OD, 10 arc sec Return Beam Accuracy
|
|
50394-2530
|
Replicated Hollow Metal Retroreflector, 63.5mm OD, 30 arc sec Return Beam Accuracy
|