|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Prisms > Replicated Hollow Metal Retroreflectors

Replicated Hollow Metal Retroreflectors
Replicated Hollow Metal Retroreflectors

  • Monolithic, all metal construction
  • Integral mount
  • Multiple return beam accuracy options
  • Rugged, impact resistant construction

Product DescriptionSpecificationsDrawingsDownloadsCatalog PDF
Product Description
Our replicated hollow metal retroreflectors are monolithic or single piece construction. Fabricated from a solid piece of Aluminum, the facets of the mirror cannot shift and return beam accuracy is unaffected by vibration. Using front-surface reflection, the mirrors are achromatic and require no wavelength-dependent refraction offset. We offer 4 standard sizes of high-precision cylindrical retroreflectors, each with 3 different high-precision return beam accuracies. We also offer a 2.5" hexagonal shaped, retroreflector with 30 arc sec. return beam accuracy for applications that do not require the precision of our 50326 series retroreflectors. The mirrors are coated with bare Gold, which provides very high reflectance from the near infrared through long wave infrared.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 50326-0505  Replicated Hollow Metal Retroreflector, 12.7mm OD, 5 arc sec Return Accuracy  
$330.00
 
Available Today
 50326-0510  Replicated Hollow Metal Retroreflector, 12.7mm OD, 10 arc sec Return Accuracy  
$260.00
 
Available Today
 50326-0802  Replicated Hollow Metal Retroreflector, 19.1mm OD, 2 arc sec Return Accuracy  
$465.00
 
Available Today
 50326-0805  Replicated Hollow Metal Retroreflector, 19.1mm OD, 5 arc sec Return Accuracy  
$390.00
 
Available Today
 50326-0810  Replicated Hollow Metal Retroreflector, 19.1mm OD, 10 arc sec Return Accuracy  
$315.00
 
Available Today
 50326-1002  Replicated Hollow Metal Retroreflector, 25.4mm OD, 2 arc sec Return Accuracy  
$520.00
 
Available Today
 50326-1005  Replicated Hollow Metal Retroreflector, 25.4mm OD, 5 arc sec Return Accuracy  
$440.00
 
Available Today
 50326-1010  Replicated Hollow Metal Retroreflector, 25.4mm OD, 10 arc sec Return Accuracy  
$360.00
 
Available Today
 50326-1502  Replicated Hollow Metal Retroreflector, 38.1mm OD, 2 arc sec Return Accuracy  
$560.00
 
Available Today
 50326-1505  Replicated Hollow Metal Retroreflector, 38.1mm OD, 5 arc sec Return Accuracy  
$485.00
 
Available Today
 50326-1510  Replicated Hollow Metal Retroreflector, 38.1mm OD, 10 arc sec Return Accuracy  
$435.00
 
Available Today
 50394-2530  Replicated Hollow Metal Retroreflector, 63.5mm OD, 30 arc sec Return Accuracy  
$270.00

*Part 50394-2530 is hexagonal in shape


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .